JAJSGU2B January 2019 – May 2022 DLP4500
PRODUCTION DATA
over the range of recommended supply voltage and recommended case operating temperature (unless otherwise noted)
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
IIL | Low-level input current (1) | VREF = 2.00 V, VI = 0 V | –50 | nA | ||
IIH | High-level input current (1) | VREF = 2.00 V, VI = VREF | 50 | nA | ||
CURRENT | ||||||
IREF | Current into VREF pin | VREF = 2.00 V, fDCLK = 120 MHz | 2.15 | 2.75 | mA | |
ICC | Current into VCC pin | VCC = 2.75 V, fDCLK = 120 MHz | 125 | 160 | mA | |
IOFFSET | Current into VOFFSET pin (2) | VOFFSET = 8.75 V, Three global resets within time period = 200 μs | 3 | 3.3 | mA | |
IBIAS | Current into VBIAS pin (2) (3) | VBIAS = 16.5 V, Three global resets within time period = 200 μs | 2.55 | 6.5 | mA | |
IRESET | Current into VRESET pin | VRESET = –10.5 V | 2.45 | 3.1 | mA | |
ITOTAL | 135.15 | 175.65 | mA | |||
POWER | ||||||
PREF | Power into VREF pin (4) | VREF = 2.00 V, fDCLK = 120 MHz | 4.15 | 5.5 | mW | |
PCC | Power into VCC pin (4) | VCC = 2.75 V, fDCLK = 120 MHz | 343.75 | 440 | mW | |
POFFSET | Power into VOFFSET pin (4) | VOFFSET = 8.75 V, Three global resets within time period = 200 μs | 26.25 | 28.9 | mW | |
PBIAS | Power into VBIAS pin (4) | VBIAS = 16.5 V, Three global resets within time period = 200 μs | 42.1 | 58.6 | mW | |
PRESET | Power into VRESET pin (4) | VRESET = –10.5 V | 25.71 | 32.6 | mW | |
PTOTAL | 442 | 566 | mW | |||
CAPACITANCE | ||||||
CI | Input capacitance | ƒ = 1 MHz | 10 | pF | ||
CO | Output capacitance | ƒ = 1 MHz | 10 | pF |