JAJSFP1G April 2016 – May 2019 DLP5531-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | VALUE | UNIT | ||||
|---|---|---|---|---|---|---|
| M | Number of active columns | See Figure 13 | 1152 | micromirrors | ||
| N | Number of active rows | See Figure 13 | 1152 | micromirrors | ||
| ε | Micromirror (pixel) pitch - diagonal | See Figure 14 | 7.6 | µm | ||
| P | Micromirror (pixel) pitch - horizontal and vertical | See Figure 14 | 10.8 | µm | ||
| Micromirror active array width | P × M + P / 2; see Figure 13 | 12.447 | mm | |||
| Micromirror active array height | (P × N) / 2 + P / 2; see Figure 13 | 6.226 | mm | |||
| Micromirror active border | Pond of micromirrors (POM)(1) | 10 | micromirrors/side | |||
Figure 13. Micromirror Array Physical Characteristics
Figure 14. Mirror (Pixel) Pitch