JAJSGK2 November 2018
PRODUCTION DATA.
The data sheet provides timing at the device pin. For output timing analysis, the tester pin electronics and its transmission line effects must be taken into account. Figure 14 shows an equivalent test load circuit for the output under test. The load capacitance value stated is only for characterization and measurement of AC timing signals. This load capacitance value does not indicate the maximum load the DMD is capable of driving. All rise and fall transition timing parameters are referenced to VIL(max) and VIH(min) for input clocks, VOL(max) and VOH(min) for output clocks.
Figure 14. Test Load Circuit for AC Timing Measurements
Figure 15. Micromirror Landed Positions and Light Paths