JAJSGQ4G april 2010 – june 2023 DLPA200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IRL | Output current: reset outputs | Load = 400 pF, 39 Ω, repetition frequency = 50 kHz | 0 | 18 | mA | |
IQL | Output current: quiescent / drivers | Load = 400 pF, 39 Ω , repetition frequency = 50 kHz | 3 | mA | ||
ICLFR | Current limit flag | Corresponding current on output at P12V = 10.8 V | 25 | mA | ||
ICLR | Current limit | Measured on input | 400 | 800 | mA | |
VRESET | Output voltage | –25.5 | –26 | –26.5 | V | |
VUVR | Undervoltage threshold | Reset voltage falling | 50 | 92 | %VRESET | |
RDS | Buck-boost switch RDS(on) | TJ = 25°C | 8 | Ω | ||
VRIP | Output ripple voltage(1) | 200 | mVpk-pk | |||
FSW | Switching frequency | 1.1 | 1.3 | 1.5 | MHz | |
VOSR | Voltage overshoot at start up | 2 | %VRESET | |||
tss | Power up | COUT = 3.3 µF, Measured between 10 to 90% of target VRESET | 1 | ms | ||
tdis | Discharge current sink | 400 | mA |