JAJSGQ4G april 2010 – june 2023 DLPA200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SERIAL COMMUNICATION PORT INTERFACE | ||||||
A(1) | Setup SCPEN low to SCPCK | Reference to rising edge of SCPCK | 360 | ns | ||
B(1) | Byte to byte delay | Nominally 1 SCPCK cycle, rising edge to rising edge | 1.9 | µs | ||
C(1) | Setup SCPDI to SCPEN high | Last byte to secondary disable | 360 | ns | ||
D(1) | SCPCK frequency(2) | 0 | 526 | kHz | ||
SCPCK period | 1.9 | 2 | µs | |||
E(1) | SCPCK high or low time | 300 | ns | |||
F(1) | SCPDI set-up time | Reference to falling edge of SCPCK | 300 | ns | ||
G(1) | SCPDI hold time | Reference from falling edge of SCPCK | 300 | ns | ||
H(1) | SCPDO propagation delay | Reference from rising edge of SCPCK | 300 | ns | ||
SCPEN, SCPCK, SCPDI, RESET filter (pulse reject) | 150 | ns | ||||
OUTPUT MICROMIRROR CLOCKING PULSES | ||||||
FPREP | Phased reset repetition frequency each output pin (non-overlapping) | 50 | kHz | |||
FGREP | Global reset repetition frequency all output pins | 50 | kHz | |||
IRLK | VRESET output leakage current | OE = 1, VRESET_RAIL = -28.5V | -1 | -10 | µA | |
IBLK | VBIAS output leakage current | OE = 1, VBIAS_RAIL = 28.5V | 1 | 10 | µA | |
IOLK | VOFFSET output leakage current | OE = 1, VOFFSET_RAIL = 10.25V | 1 | 10 | µA | |
OUTPUT MICROMIRROR CLOCKING PULSE CONTROLS | ||||||
tSPW | STROBE pulse width | 10 | ns | |||
tSP | STROBE period | 20 | ns | |||
tOHZ | Output time to high impedance | OE Pin = High | 100 | ns | ||
tOEN | Output enable time from high impedance | OE Pin = Low | 100 | ns | ||
tSUS | Set-up time | From A[3:0], MODE[1:0], and SEL[1:0] to STROBE edge | 8 | ns | ||
tHOS | Hold time | From A[3:0], MODE[1:0], and SEL[1:0] to STROBE edge | 8 | ns | ||
tPBR | Propagation time | From STROBE to VBIAS/VRESET edge 50% point. | 80 | 200 | ns | |
tPRO | From STROBE to VRESET/VOFFSET edge 50% point. | 80 | 200 | ns | ||
tPOB | From STROBE to VOFFSET/VBIAS edge 50% point. | 80 | 200 | ns | ||
tDEL | Edge-to-edge propagation delta | Maximum difference between the slowest and fastest propagation times for any given reset output. | 40 | ns | ||
tCHCH | Output channel-to-channel propagation delta | Maximum difference between the slowest and fastest propagation times for any two outputs for any given edge. | 20 | ns |