JAJSJA1D August 2020 – March 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TPS99000S-Q1 REQUIREMENTS(1) | |||||
tramp | Power supply ramp time(2) | Power supply ramp to minimum recommended operating voltage | 0.5 | 10 | ms |
tps_aln | 1.1V Power Supply Alignment(3) | Leading edge for application or removal of power. Each 1.1V power supply to the DLPC23xS-Q1 must be applied simultaneously within this time. | 10 | µs | |
trst | RESETZ low to Power Supply disable(4) | Leading edge for removal of power | 1.0 | µs | |
tw(L1) | Pulse duration, active low, RESETZ(4) | 95% power to 50% RESETZ reference point At initial application of power |
5.0 | ms | |
tw(L2) | Pulse duration, active low, RESETZ | 50% to 50% reference points (RESETZ) Subsequent resets after initial application of power |
1.0 | µs | |
tt | Transition time, RESETZ, tt = tƒ and tr | 20% to 80% reference points (signal) | 6 | µs |