JAJSHB1E january 2019 – april 2023 DLPC3436
PRODUCTION DATA
PARAMETER(3)(4)(5) | TEST CONDITIONS | MIN | TYP(1) | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
I(VDD) + I(VDD_PLLM) + I(VDD_PLLD) | 1.1-V rails | Frame rate = 50 Hz Input = 1920 x 1080 to FPGA | 210 | 327 | mA | |
Frame rate = 60 Hz Input = 1920 x 1080 to FPGA | 194 | 354 | ||||
I(VDD_PLLM) | MCG PLL 1.1-V current(6) | Frame rate = 50 Hz Input = 1920 x 1080 to FPGA | 6 | mA | ||
Frame rate = 60 Hz Input = 1920 x 1080 to FPGA | 6 | |||||
I(VDD_PLLD) | DCG PLL 1.1-V current(6) | Frame rate = 50 Hz Input = 1920 x 1080 to FPGA | 6 | mA | ||
Frame rate = 60 Hz Input = 1920 x 1080 to FPGA | 6 | |||||
I(VCC18) | All 1.8-V I/O current: (1.8-V power supply for all I/O other than the host or parallel interface and the SPI flash interface) | Frame rate = 50 Hz Input = 1920 x 1080 to FPGA | 28 | 48 | mA | |
Frame rate = 60 Hz Input = 1920 x 1080 to FPGA | 28 | 48 | ||||
I(VCC_INTF) | Host or parallel interface I/O current: 1.8 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins)(6) | Frame rate = 50 Hz Input = 1920 x 1080 to FPGA | 2 | mA | ||
Frame rate = 60 Hz Input = 1920 x 1080 to FPGA | 2 | |||||
I(VCC_FLSH) | Flash interface I/O current: 1.8 to 3.3 V(6) | Frame rate = 50 Hz Input = 1920 x 1080 to FPGA | 1 | mA | ||
Frame rate = 60 Hz Input = 1920 x 1080 to FPGA | 1 |