JAJSHB1E january 2019 – april 2023 DLPC3436
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
VDD | C5, D5, D7, D12, J4, J12, K3, L4, L12, M6, M9, D9, D13, F13, H13, L13, M10, D3, E3 | — | PWR | Core 1.1-V power (main 1.1 V) |
VDDLP12 | C3 | — | PWR | Reserved. Tie to the VDD rail. |
VSS | C4, D6, D8, D10, E4, E13, F4, G4, G12, H4, H12, J3, J13, K4, K12, L3, M4, M5, M8, M12, G13, C6, C8 | — | GND | Core ground (eDRAM, DSI, I/O ground, thermal ground) |
VCC18 | C7, C9, D4, E12, F12, K13, M11 | — | PWR | All 1.8-V I/O power: (1.8-V power supply for all I/O pins except the host or parallel interface and the SPI flash interface. This includes RESETZ, PARKZ, LED_SEL, CMP_OUT, GPIO, IIC1, TSTPT, and JTAG pins) |
VCC_INTF | M3, M7, N3, N7 | — | PWR | Host or parallel interface I/O power: 1.8 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins) |
VCC_FLSH | D11 | — | PWR | Flash interface I/O power: 1.8 V to 3.3 V (dedicated SPI0 power pin) |
VDD_PLLM | H2 | — | PWR | MCG PLL (primary clock generator phase lock loop) 1.1-V power |
VSS_PLLM | G3 | — | RTN | MCG PLL return |
VDD_PLLD | J2 | — | PWR | DCG PLL (DMD clock generator phase lock loop) 1.1-V power |
VSS_PLLD | H3 | — | RTN | DCG PLL return |
I/O | SUPPLY REFERENCE | ESD STRUCTURE | |
---|---|---|---|
SUBSCRIPT | DESCRIPTION | ||
1 | 1.8-V LVCMOS I/O buffer with 8-mA drive | Vcc18 | ESD diode to GND and supply rail |
2 | 1.8-V LVCMOS I/O buffer with 4-mA drive | Vcc18 | ESD diode to GND and supply rail |
3 | 1.8-V LVCMOS I/O buffer with 24-mA drive | Vcc18 | ESD diode to GND and supply rail |
4 | 1.8-V sub-LVDS output with 4-mA drive | Vcc18 | ESD diode to GND and supply rail |
5 | 1.8-V, 2.5-V, 3.3-V LVCMOS with 4-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
6 | 1.8-V LVCMOS input | Vcc18 | ESD diode to GND and supply rail |
7 | 1.8-V, 2.5-V, 3.3-V I2C with 3-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
8 | 1.8-V I2C with 3-mA drive | Vcc18 | ESD diode to GND and supply rail |
9 | 1.8-V, 2.5-V, 3.3-V LVCMOS with 8-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
10 | LVDS I/O | VDD for high
speed transmit, high speed receive, and low power receive. VDDLP12 for low power transmit |
ESD diode to GND and supply rail |
11 | 1.8-V, 2.5-V, 3.3-V LVCMOS input | Vcc_INTF | ESD diode to GND and supply rail |
12 | 1.8-V, 2.5-V, 3.3-V LVCMOS input | Vcc_FLSH | ESD diode to GND and supply rail |
13 | 1.8-V, 2.5-V, 3.3-V LVCMOS with 8-mA drive | Vcc_FLSH | ESD diode to GND and supply rail |