JAJSHB1E january 2019 – april 2023 DLPC3436
PRODUCTION DATA
The DLPC34x6 is a component of a DLP chipset. Reliable function and operation of the DLP chipset requires that it be used with all components (DMD, PMIC, and controller) of the applicable DLP chipset.
DLPC3436 DLP Chipset | |
---|---|
DMD | DLP230NP |
PMIC | DLPA2000 |
DLPA2005 | |
DLPA3000 | |
DLPA3005 |
DLPC3426 DLP Chipset | |
---|---|
DMD | DLP230NPSE |
PMIC | DLPA3000 |
In addition to the required DLP chipset, the XC7Z020-1CLG484I4493 FPGA is required to be used in conjunction with this particular DLP chipset.