JAJSR96A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Organizationally Unique Identifier Bits 5:0 | Model Number | ||||||
RO-1010 00 | RO-10 0101 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Revision Number | |||||||
RO-0011 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:10 | Organizationally Unique Identifier Bits 5:0 | RO | 1010 00 | |
9:4 | Model Number | RO | 10 0101 | Vendor Model Number: The six bits of vendor model number are mapped from bits 9 to 4 |
3:0 | Revision Number | RO | 0011 | Model Revision Number: Four bits of the vendor model revision number are mapped from bits 3 to 0. This field is incremented for all major device changes. |