JAJSFR7F June 2016 – May 2019 DRA710 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DDR3 interface schematic varies, depending upon the width of the DDR3 devices used and the width of the bus used (16 or 32 bits). General connectivity is straightforward and very similar. 16-bit DDR devices look like two 8-bit devices. Figure 7-38 and Figure 7-39 show the schematic connections for 32-bit interfaces using x16 devices.