JAJSFL2H March 2016 – November 2019 DRA722
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 8-36 shows the data portion of the SATA interface schematic.
Figure 8-36 SATA Interface High Level Schematic NOTE
AC coupling capacitors (C) are required on the receive and transmit data pairs. Table 8-16 shows the requirements for these capacitors.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| SATA AC coupling capacitor value | 0.3 | 10 | 12 | nF |
| SATA AC coupling capacitor package size | 0402 | 0603 | EIA(1)(2) |