JAJSFL2H March   2016  – November 2019 DRA722 , DRA724 , DRA725 , DRA726
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
      4. 4.4.4  Camera Serial Interface 2 CAL bridge (CSI2)
      5. 4.4.5  External Memory Interface (EMIF)
      6. 4.4.6  General-Purpose Memory Controller (GPMC)
      7. 4.4.7  Timers
      8. 4.4.8  Inter-Integrated Circuit Interface (I2C)
      9. 4.4.9  HDQ / 1-Wire Interface (HDQ1W)
      10. 4.4.10 Universal Asynchronous Receiver Transmitter (UART)
      11. 4.4.11 Multichannel Serial Peripheral Interface (McSPI)
      12. 4.4.12 Quad Serial Peripheral Interface (QSPI)
      13. 4.4.13 Multicannel Audio Serial Port (McASP)
      14. 4.4.14 Universal Serial Bus (USB)
      15. 4.4.15 SATA
      16. 4.4.16 Peripheral Component Interconnect Express (PCIe)
      17. 4.4.17 Controller Area Network Interface (DCAN)
      18. 4.4.18 Ethernet Interface (GMAC_SW)
      19. 4.4.19 Media Local Bus (MLB) Interface
      20. 4.4.20 eMMC/SD/SDIO
      21. 4.4.21 General-Purpose Interface (GPIO)
      22. 4.4.22 Keyboard controller (KBD)
      23. 4.4.23 Pulse Width Modulation (PWM) Interface
      24. 4.4.24 Audio Tracking Logic (ATL)
      25. 4.4.25 Test Interfaces
      26. 4.4.26 System and Miscellaneous
        1. 4.4.26.1 Sysboot
        2. 4.4.26.2 Power, Reset, and Clock Management (PRCM)
        3. 4.4.26.3 Real-Time Clock (RTC) Interface
        4. 4.4.26.4 System Direct Memory Access (SDMA)
        5. 4.4.26.5 Interrupt Controllers (INTC)
        6. 4.4.26.6 Observability
      27. 4.4.27 Power Supplies
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Power-On-Hour (POH) Limits
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
      7. 5.7.7  LVCMOS CSI2 DC Electrical Characteristics
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
      1. Table 5-20 Recommended Operating Conditions for OTP eFuse Programming
      2. 5.8.1      Hardware Requirements
      3. 5.8.2      Programming Sequence
      4. 5.8.3      Impact to Your Hardware Warranty
    9. 5.9  Thermal Characteristics
      1. 5.9.1 Package Thermal Characteristics
    10. 5.10 Power Supply Sequences
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
        3. 6.1.4.3 RC On-die Oscillator Clock
    2. 6.2 DPLLs, DLLs Specifications
      1. 6.2.1 DPLL Characteristics
      2. 6.2.2 DLL Characteristics
      3. 6.2.3 DPLL and DLL Noise Isolation
  7. Timing Requirements and Switching Characteristics
    1. 7.1  Timing Test Conditions
    2. 7.2  Interface Clock Specifications
      1. 7.2.1 Interface Clock Terminology
      2. 7.2.2 Interface Clock Frequency
    3. 7.3  Timing Parameters and Information
      1. 7.3.1 Parameter Information
        1. 7.3.1.1 1.8V and 3.3V Signal Transition Levels
        2. 7.3.1.2 1.8V and 3.3V Signal Transition Rates
        3. 7.3.1.3 Timing Parameters and Board Routing Analysis
    4. 7.4  Recommended Clock and Control Signal Transition Behavior
    5. 7.5  Virtual and Manual I/O Timing Modes
    6. 7.6  Video Input Ports (VIP)
    7. 7.7  Display Subsystem - Video Output Ports
    8. 7.8  Display Subsystem - High-Definition Multimedia Interface (HDMI)
    9. 7.9  Camera Serial Interface 2 CAL bridge (CSI2)
      1. 7.9.1 CSI-2 MIPI D-PHY
    10. 7.10 External Memory Interface (EMIF)
    11. 7.11 General-Purpose Memory Controller (GPMC)
      1. 7.11.1 GPMC/NOR Flash Interface Synchronous Timing
      2. 7.11.2 GPMC/NOR Flash Interface Asynchronous Timing
      3. 7.11.3 GPMC/NAND Flash Interface Asynchronous Timing
    12. 7.12 Timers
    13. 7.13 Inter-Integrated Circuit Interface (I2C)
      1. Table 7-33 Timing Requirements for I2C Input Timings
      2. Table 7-34 Timing Requirements for I2C HS-Mode (I2C3/4/5/6 Only)
      3. Table 7-35 Switching Characteristics Over Recommended Operating Conditions for I2C Output Timings
    14. 7.14 HDQ / 1-Wire Interface (HDQ1W)
      1. 7.14.1 HDQ / 1-Wire - HDQ Mode
      2. 7.14.2 HDQ/1-Wire-1-Wire Mode
    15. 7.15 Universal Asynchronous Receiver Transmitter (UART)
      1. Table 7-40 Timing Requirements for UART
      2. Table 7-41 Switching Characteristics Over Recommended Operating Conditions for UART
    16. 7.16 Multichannel Serial Peripheral Interface (McSPI)
    17. 7.17 Quad Serial Peripheral Interface (QSPI)
    18. 7.18 Multichannel Audio Serial Port (McASP)
      1. Table 7-48 Timing Requirements for McASP1
      2. Table 7-49 Timing Requirements for McASP2
      3. Table 7-50 Timing Requirements for McASP3/4/5/6/7/8
    19. 7.19 Universal Serial Bus (USB)
      1. 7.19.1 USB1 DRD PHY
      2. 7.19.2 USB2 PHY
      3. 7.19.3 USB3 DRD ULPI-SDR-Slave Mode-12-pin Mode
    20. 7.20 Serial Advanced Technology Attachment (SATA)
    21. 7.21 Peripheral Component Interconnect Express (PCIe)
    22. 7.22 Controller Area Network Interface (DCAN)
      1. Table 7-68 Timing Requirements for DCANx Receive
      2. Table 7-69 Switching Characteristics Over Recommended Operating Conditions for DCANx Transmit
    23. 7.23 Ethernet Interface (GMAC_SW)
      1. 7.23.1 GMAC MII Timings
        1. Table 7-70 Timing Requirements for miin_rxclk - MII Operation
        2. Table 7-71 Timing Requirements for miin_txclk - MII Operation
        3. Table 7-72 Timing Requirements for GMAC MIIn Receive 10/100 Mbit/s
        4. Table 7-73 Switching Characteristics Over Recommended Operating Conditions for GMAC MIIn Transmit 10/100 Mbits/s
      2. 7.23.2 GMAC MDIO Interface Timings
      3. 7.23.3 GMAC RMII Timings
        1. Table 7-78 Timing Requirements for GMAC REF_CLK - RMII Operation
        2. Table 7-79 Timing Requirements for GMAC RMIIn Receive
        3. Table 7-80 Switching Characteristics Over Recommended Operating Conditions for GMAC REF_CLK - RMII Operation
        4. Table 7-81 Switching Characteristics Over Recommended Operating Conditions for GMAC RMIIn Transmit 10/100 Mbits/s
      4. 7.23.4 GMAC RGMII Timings
        1. Table 7-85 Timing Requirements for rgmiin_rxc - RGMIIn Operation
        2. Table 7-86 Timing Requirements for GMAC RGMIIn Input Receive for 10/100/1000 Mbps
        3. Table 7-87 Switching Characteristics Over Recommended Operating Conditions for rgmiin_txctl - RGMIIn Operation for 10/100/1000 Mbit/s
        4. Table 7-88 Switching Characteristics for GMAC RGMIIn Output Transmit for 10/100/1000 Mbps
    24. 7.24 Media Local Bus (MLB) interface
    25. 7.25 eMMC/SD/SDIO
      1. 7.25.1 MMC1-SD Card Interface
        1. 7.25.1.1 Default speed, 4-bit data, SDR, half-cycle
        2. 7.25.1.2 High speed, 4-bit data, SDR, half-cycle
        3. 7.25.1.3 SDR12, 4-bit data, half-cycle
        4. 7.25.1.4 SDR25, 4-bit data, half-cycle
        5. 7.25.1.5 UHS-I SDR50, 4-bit data, half-cycle
        6. 7.25.1.6 UHS-I SDR104, 4-bit data, half-cycle
        7. 7.25.1.7 UHS-I DDR50, 4-bit data
      2. 7.25.2 MMC2 - eMMC
        1. 7.25.2.1 Standard JC64 SDR, 8-bit data, half cycle
        2. 7.25.2.2 High Speed JC64 SDR, 8-bit data, half cycle
        3. 7.25.2.3 High Speed HS200 JEDS84 SDR, 8-bit data, half cycle
        4. 7.25.2.4 High Speed JC64 DDR, 8-bit data
          1. Table 7-119 Switching Characteristics for MMC2 - JC64 High Speed DDR Mode
      3. 7.25.3 MMC3 and MMC4-SDIO/SD
        1. 7.25.3.1 MMC3 and MMC4, SD Default Speed
        2. 7.25.3.2 MMC3 and MMC4, SD High Speed
        3. 7.25.3.3 MMC3 and MMC4, SD and SDIO SDR12 Mode
        4. 7.25.3.4 MMC3 and MMC4, SD SDR25 Mode
        5. 7.25.3.5 MMC3 SDIO High Speed UHS-I SDR50 Mode, Half Cycle
    26. 7.26 General-Purpose Interface (GPIO)
    27. 7.27 Audio Tracking Logic (ATL)
      1. 7.27.1 ATL Electrical Data/Timing
        1. Table 7-141 Switching Characteristics Over Recommended Operating Conditions for ATL_CLKOUTx
    28. 7.28 System and Miscellaneous interfaces
    29. 7.29 Test Interfaces
      1. 7.29.1 IEEE 1149.1 Standard-Test-Access Port (JTAG)
        1. 7.29.1.1 JTAG Electrical Data/Timing
          1. Table 7-142 Timing Requirements for IEEE 1149.1 JTAG
          2. Table 7-143 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
          3. Table 7-144 Timing Requirements for IEEE 1149.1 JTAG With RTCK
          4. Table 7-145 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG With RTCK
      2. 7.29.2 Trace Port Interface Unit (TPIU)
        1. 7.29.2.1 TPIU PLL DDR Mode
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
        3. 8.2.5.3 ESD Protection System Design Consideration
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
        2. 8.3.8.2 vdd Example Analysis
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
            10. 8.5.2.2.2.10 Power Regulators
        3. 8.5.2.3 References
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
      7. 8.5.7 CSI2 Board Design and Routing Guidelines
        1. 8.5.7.1 CSI2_0 and CSI2_1 MIPI CSI-2 (1.5 Gbps)
          1. 8.5.7.1.1 General Guidelines
          2. 8.5.7.1.2 Length Mismatch Guidelines
            1. 8.5.7.1.2.1 CSI2_0 and CSI2_1 MIPI CSI-2 (1.5 Gbps)
          3. 8.5.7.1.3 Frequency-domain Specification Guidelines
    6. 8.6 Clock Routing Guidelines
      1. 8.6.1 32-kHz Oscillator Routing
      2. 8.6.2 Oscillator Ground Connection
    7. 8.7 DDR3 Board Design and Layout Guidelines
      1. 8.7.1 DDR3 General Board Layout Guidelines
      2. 8.7.2 DDR3 Board Design and Layout Guidelines
        1. 8.7.2.1  Board Designs
        2. 8.7.2.2  DDR3 EMIF
        3. 8.7.2.3  DDR3 Device Combinations
        4. 8.7.2.4  DDR3 Interface Schematic
          1. 8.7.2.4.1 32-Bit DDR3 Interface
          2. 8.7.2.4.2 16-Bit DDR3 Interface
        5. 8.7.2.5  Compatible JEDEC DDR3 Devices
        6. 8.7.2.6  PCB Stackup
        7. 8.7.2.7  Placement
        8. 8.7.2.8  DDR3 Keepout Region
        9. 8.7.2.9  Bulk Bypass Capacitors
        10. 8.7.2.10 High Speed Bypass Capacitors
          1. 8.7.2.10.1 Return Current Bypass Capacitors
        11. 8.7.2.11 Net Classes
        12. 8.7.2.12 DDR3 Signal Termination
        13. 8.7.2.13 VREF_DDR Routing
        14. 8.7.2.14 VTT
        15. 8.7.2.15 CK and ADDR_CTRL Topologies and Routing Definition
          1. 8.7.2.15.1 Four DDR3 Devices
            1. 8.7.2.15.1.1 CK and ADDR_CTRL Topologies, Four DDR3 Devices
            2. 8.7.2.15.1.2 CK and ADDR_CTRL Routing, Four DDR3 Devices
          2. 8.7.2.15.2 Two DDR3 Devices
            1. 8.7.2.15.2.1 CK and ADDR_CTRL Topologies, Two DDR3 Devices
            2. 8.7.2.15.2.2 CK and ADDR_CTRL Routing, Two DDR3 Devices
          3. 8.7.2.15.3 One DDR3 Device
            1. 8.7.2.15.3.1 CK and ADDR_CTRL Topologies, One DDR3 Device
            2. 8.7.2.15.3.2 CK and ADDR/CTRL Routing, One DDR3 Device
        16. 8.7.2.16 Data Topologies and Routing Definition
          1. 8.7.2.16.1 DQS and DQ/DM Topologies, Any Number of Allowed DDR3 Devices
          2. 8.7.2.16.2 DQS and DQ/DM Routing, Any Number of Allowed DDR3 Devices
        17. 8.7.2.17 Routing Specification
          1. 8.7.2.17.1 CK and ADDR_CTRL Routing Specification
          2. 8.7.2.17.2 DQS and DQ Routing Specification
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
    5. 9.5 Support Resources
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
General-Purpose Memory Controller (GPMC)

NOTE

For more information, see Memory Subsystem chapter, General-Purpose Memory Controller section in the device TRM.

Table 4-9 GPMC Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
gpmc_ad0 GPMC Data 0 in A/D nonmultiplexed mode and additionally Address 1 in A/D multiplexed mode IO M6
gpmc_ad1 GPMC Data 1 in A/D nonmultiplexed mode and additionally Address 2 in A/D multiplexed mode IO M2
gpmc_ad2 GPMC Data 2 in A/D nonmultiplexed mode and additionally Address 3 in A/D multiplexed mode IO L5
gpmc_ad3 GPMC Data 3 in A/D nonmultiplexed mode and additionally Address 4 in A/D multiplexed mode IO M1
gpmc_ad4 GPMC Data 4 in A/D nonmultiplexed mode and additionally Address 5 in A/D multiplexed mode IO L6
gpmc_ad5 GPMC Data 5 in A/D nonmultiplexed mode and additionally Address 6 in A/D multiplexed mode IO L4
gpmc_ad6 GPMC Data 6 in A/D nonmultiplexed mode and additionally Address 7 in A/D multiplexed mode IO L3
gpmc_ad7 GPMC Data 7 in A/D nonmultiplexed mode and additionally Address 8 in A/D multiplexed mode IO L2
gpmc_ad8 GPMC Data 8 in A/D nonmultiplexed mode and additionally Address 9 in A/D multiplexed mode IO L1
gpmc_ad9 GPMC Data 9 in A/D nonmultiplexed mode and additionally Address 10 in A/D multiplexed mode IO K2
gpmc_ad10 GPMC Data 10 in A/D nonmultiplexed mode and additionally Address 11 in A/D multiplexed mode IO J1
gpmc_ad11 GPMC Data 11 in A/D nonmultiplexed mode and additionally Address 12 in A/D multiplexed mode IO J2
gpmc_ad12 GPMC Data 12 in A/D nonmultiplexed mode and additionally Address 13 in A/D multiplexed mode IO H1
gpmc_ad13 GPMC Data 13 in A/D nonmultiplexed mode and additionally Address 14 in A/D multiplexed mode IO J3
gpmc_ad14 GPMC Data 14 in A/D nonmultiplexed mode and additionally Address 15 in A/D multiplexed mode IO H2
gpmc_ad15 GPMC Data 15 in A/D nonmultiplexed mode and additionally Address 16 in A/D multiplexed mode IO H3
gpmc_a0 GPMC Address 0. Only used to effectively address 8-bit data nonmultiplexed memories O R6 / P4
gpmc_a1 GPMC address 1 in A/D nonmultiplexed mode and Address 17 in A/D multiplexed mode O T9 / P1
gpmc_a2 GPMC address 2 in A/D nonmultiplexed mode and Address 18 in A/D multiplexed mode O T6 / N1
gpmc_a3 GPMC address 3 in A/D nonmultiplexed mode and Address 19 in A/D multiplexed mode O T7 / M4
gpmc_a4 GPMC address 4 in A/D nonmultiplexed mode and Address 20 in A/D multiplexed mode O P6
gpmc_a5 GPMC address 5 in A/D nonmultiplexed mode and Address 21 in A/D multiplexed mode O R9
gpmc_a6 GPMC address 6 in A/D nonmultiplexed mode and Address 22 in A/D multiplexed mode O R5
gpmc_a7 GPMC address 7 in A/D nonmultiplexed mode and Address 23 in A/D multiplexed mode O P5
gpmc_a8 GPMC address 8 in A/D nonmultiplexed mode and Address 24 in A/D multiplexed mode O N7
gpmc_a9 GPMC address 9 in A/D nonmultiplexed mode and Address 25 in A/D multiplexed mode O R4
gpmc_a10 GPMC address 10 in A/D nonmultiplexed mode and Address 26 in A/D multiplexed mode O N9
gpmc_a11 GPMC address 11 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O P9
gpmc_a12 GPMC address 12 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O P4
gpmc_a13 GPMC address 13 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O R3 / K7 / P2
gpmc_a14 GPMC address 14 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O T2 / M7 / P1
gpmc_a15 GPMC address 15 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O U2 / J5 / N2
gpmc_a16 GPMC address 16 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O U1 / K6 / R6
gpmc_a17 GPMC address 17 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O P3 / J7 / E1
gpmc_a18 GPMC address 18 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O R2 / J4 / H7
gpmc_a19 GPMC address 19 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O K7(3) / J6
gpmc_a20 GPMC address 20 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O M7(3) / H4
gpmc_a21 GPMC address 21 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O J5(3) / H5
gpmc_a22 GPMC address 22 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O K6(3) / H6
gpmc_a23 GPMC address 23 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O F6 / J7 / N1 / P2
gpmc_a24 GPMC address 24 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O D3 / J4(3) / P1
gpmc_a25 GPMC address 25 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O E6 / J6(3) / N2
gpmc_a26 GPMC address 26 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O F5 / H4(3) / R6
gpmc_a27 GPMC address 27 in A/D nonmultiplexed mode and Address 27 in A/D multiplexed mode O G1 / H5(3) / E1 / H7
gpmc_cs0 GPMC Chip Select 0 (active low) O T1
gpmc_cs1 GPMC Chip Select 1 (active low) O H6
gpmc_cs2 GPMC Chip Select 2 (active low) O P2
gpmc_cs3 GPMC Chip Select 3 (active low) O P1
gpmc_cs4 GPMC Chip Select 4 (active low) O N6
gpmc_cs5 GPMC Chip Select 5 (active low) O M4
gpmc_cs6 GPMC Chip Select 6 (active low) O N1
gpmc_cs7 GPMC Chip Select 7 (active low) O P7
gpmc_clk(1)(2) GPMC Clock output IO P7
gpmc_advn_ale GPMC address valid active low or address latch enable O N1
gpmc_oen_ren GPMC output enable active low or read enable O M5
gpmc_wen GPMC write enable active low O M3
gpmc_ben0 GPMC lower-byte enable active low O N6
gpmc_ben1 GPMC upper-byte enable active low O M4
gpmc_wait0 GPMC external indication of wait 0 I N2
gpmc_wait1 GPMC external indication of wait 1 I P7 / N1

  1. This clock signal is implemented as 'pad loopback' inside the device - the output signal is looped back through the input buffer to serve as the internal reference signal. Series termination is recommended (as close to device pin as possible) to improve signal integrity of the clock input. Any nonmonotonicity in voltage that occurs at the pad loopback clock pin between VIH and VIL must be less than VHYS.
  2. The gpio6_16.clkout1 signal can be used as an “always-on” alternative to gpmc_clk provided that the external device can support the associated timing. See Table 7-25, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Default and Table 7-27, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Alternate for timing information.
  3. The internal pull resistors for balls K7, M7, J5, K6, J4, J6, H4, H5 are permanently disabled when sysboot15 is set to 0 as described in the section Sysboot Configuration in the device TRM. If internal pull-up/down resistors are desired on these balls then sysboot15 should be set to 1. If gpmc boot mode is used with SYSBOOT15=0 (not recommended) then external pull-downs should be implemented to keep the address bus at logic-1 value during boot since the gpmc ms-address bits are high-z during boot.