JAJSFL2H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see Video Input Port chapter in the device TRM.
CAUTION
The I/O timings provided in Section 7, Timing Requirements and Switching Characteristics are valid only for VIN1 and VIN2 if signals within a single IOSET are used. The IOSETs are defined in Table 7-4 and Table 7-5.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Video Input 1 | |||
| vin1a_clk0 | Video Input 1 Port A Clock input. Input clock for 8-bit 16-bit or 24-bit Port A video capture. Input data is sampled on the CLK0 edge. | I | AC5 / B11 / E17 / P1 / P4 / B26 |
| vin1a_d0 | Video Input 1 Port A Data input | I | AD6 / B7 / C17 / D18 / M6 / R6 / B14 |
| vin1a_d1 | Video Input 1 Port A Data input | I | AC8 / B19 / B8 / M2 / T9 / J14 |
| vin1a_d2 | Video Input 1 Port A Data input | I | A7 / AC3 / F15 / L5 / T6 / G13 |
| vin1a_d3 | Video Input 1 Port A Data input | I | A8 / AC9 / B18 / M1 / T7 / J11 |
| vin1a_d4 | Video Input 1 Port A Data input | I | A16 / AC6 / C9 / L6 / P6 / E12 |
| vin1a_d5 | Video Input 1 Port A Data input | I | A9 / AC7 / C15 / L4 / R9 / F13 |
| vin1a_d6 | Video Input 1 Port A Data input | I | A18 / AC4 / B9 / L3 / R5 / C12 |
| vin1a_d7 | Video Input 1 Port A Data input | I | A10 / A19 / AD4 / L2 / P5 / D12 |
| vin1a_d8 | Video Input 1 Port A Data input | I | AA4 / E8 / F14 / L1 / U2 / E15 |
| vin1a_d9 | Video Input 1 Port A Data input | I | AB3 / D9 / G14 / K2 / U1 / A20 |
| vin1a_d10 | Video Input 1 Port A Data input | I | A13 / AB9 / D7 / J1 / P3 / B15 |
| vin1a_d11 | Video Input 1 Port A Data input | I | AA3 / D8 / E14 / J2 / R2 / A15 |
| vin1a_d12 | Video Input 1 Port A Data input | I | A12 / A5 / D17 / H1 / K7 / D15 |
| vin1a_d13 | Video Input 1 Port A Data input | I | B13 / C6 / G16 / J3 / M7 / B16 |
| vin1a_d14 | Video Input 1 Port A Data input | I | A11 / A21 / C8 / H2 / J5 / B17 |
| vin1a_d15 | Video Input 1 Port A Data input | I | B12 / C18 / C7 / H3 / K6 / A17 |
| vin1a_d16 | Video Input 1 Port A Data input | I | F11 / R6 / C18 |
| vin1a_d17 | Video Input 1 Port A Data input | I | G10 / T9 / A21 |
| vin1a_d18 | Video Input 1 Port A Data input | I | F10 / T6 / G16 |
| vin1a_d19 | Video Input 1 Port A Data input | I | G11 / T7 / D17 |
| vin1a_d20 | Video Input 1 Port A Data input | I | E9 / P6 / AA3 |
| vin1a_d21 | Video Input 1 Port A Data input | I | F9 / R9 / AB9 |
| vin1a_d22 | Video Input 1 Port A Data input | I | F8 / R5 / AB3 |
| vin1a_d23 | Video Input 1 Port A Data input | I | E7 / P5 / AA4 |
| vin1a_de0 | Video Input 1 Port A Field ID input | I | AB4 / B10 / D14 / N9 / H6 / C23 / P7 |
| vin1a_fld0 | Video Input 1 Port A Field ID input | I | C14 / C17 / D11 / P9 / J7 / F21 |
| vin1a_hsync0 | Video Input 1 Port A Horizontal Sync input | I | AB8 / C11 / F12 / N7 / R3 / P7 / E21 |
| vin1a_vsync0 | Video Input 1 Port A Vertical Sync input | I | AB5 / E11 / G12 / R4 / T2 / N1 / F20 |
| vin1b_clk1 | Video Input 1 Port B Clock input | I | N9 / V1 / M4 / P7 |
| vin1b_d0 | Video Input 1 Port B Data input | I | R6 / U4 / K7 |
| vin1b_d1 | Video Input 1 Port B Data input | I | T9 / V2 / M7 |
| vin1b_d2 | Video Input 1 Port B Data input | I | T6 / Y1 / J5 |
| vin1b_d3 | Video Input 1 Port B Data input | I | T7 / W9 / K6 |
| vin1b_d4 | Video Input 1 Port B Data input | I | P6 / V9 / J7 |
| vin1b_d5 | Video Input 1 Port B Data input | I | R9 / U5 / J4 |
| vin1b_d6 | Video Input 1 Port B Data input | I | R5 / V5 / J6 |
| vin1b_d7 | Video Input 1 Port B Data input | I | P5 / V4 / H4 |
| vin1b_de1 | Video Input 1 Port B Field ID input | I | P9 / V7 / N6 |
| vin1b_fld1 | Video Input 1 Port B Field ID input | I | P4 / W2 / M4 |
| vin1b_hsync1 | Video Input 1 Port B Horizontal Sync input | I | N7 / U7 / H5 |
| vin1b_vsync1 | Video Input 1 Port B Vertical Sync input | I | R4 / V6 / H6 |
| Video Input 2 | |||
| vin2a_clk0 | Video Input 2 Port A Clock input | I | B11 / B26 / E1 / P4 / V1 |
| vin2a_d0 | Video Input 2 Port A Data input | I | B14 / B7 / F2 / R6 / U4 |
| vin2a_d1 | Video Input 2 Port A Data input | I | B8 / F3 / J14 / T9 / V2 |
| vin2a_d2 | Video Input 2 Port A Data input | I | A7 / D1 / G13 / T6 / Y1 |
| vin2a_d3 | Video Input 2 Port A Data input | I | A8 / E2 / J11 / T7 / W9 |
| vin2a_d4 | Video Input 2 Port A Data input | I | C9 / D2 / E12 / P6 / V9 |
| vin2a_d5 | Video Input 2 Port A Data input | I | A9 / F13 / F4 / R9 / U5 |
| vin2a_d6 | Video Input 2 Port A Data input | I | B9 / C1 / C12 / R5 / V5 |
| vin2a_d7 | Video Input 2 Port A Data input | I | A10 / D12 / E4 / P5 / V4 |
| vin2a_d8 | Video Input 2 Port A Data input | I | E15 / E8 / F5 / U2 / V3 |
| vin2a_d9 | Video Input 2 Port A Data input | I | A20 / D9 / E6 / U1 / Y2 |
| vin2a_d10 | Video Input 2 Port A Data input | IO | B15 / D3 / D7 / P3 / U6 |
| vin2a_d11 | Video Input 2 Port A Data input | IO | A15 / D8 / F6 / R2 / U3 |
| vin2a_d12 | Video Input 2 Port A Data input | I | A5 / D15 / D5 / K7 |
| vin2a_d13 | Video Input 2 Port A Data input | I | B16 / C2 / C6 / M7 |
| vin2a_d14 | Video Input 2 Port A Data input | I | B17 / C3 / C8 / J5 |
| vin2a_d15 | Video Input 2 Port A Data input | I | A17 / C4 / C7 / K6 |
| vin2a_d16 | Video Input 2 Port A Data input | I | B2 / C18 / F11 |
| vin2a_d17 | Video Input 2 Port A Data input | I | A21 / D6 / G10 |
| vin2a_d18 | Video Input 2 Port A Data input | I | C5 / F10 / G16 |
| vin2a_d19 | Video Input 2 Port A Data input | I | A3 / D17 / G11 |
| vin2a_d20 | Video Input 2 Port A Data input | I | AA3 / B3 / E9 |
| vin2a_d21 | Video Input 2 Port A Data input | I | AB9 / B4 / F9 |
| vin2a_d22 | Video Input 2 Port A Data input | I | AB3 / B5 / F8 |
| vin2a_d23 | Video Input 2 Port A Data input | I | A4 / AA4 / E7 |
| vin2a_de0 | Video Input 2 Port A Field ID input | I | B10 / C23 / G2 / H6 / P7 / V7 |
| vin2a_fld0 | Video Input 2 Port A Field ID input | I | D11 / F21 / G2 / H7 / J7 / P9 / W2 |
| vin2a_hsync0 | Video Input 2 Port A Horizontal Sync input | I | C11 / E21 / G1 / P7 / R3 / U7 |
| vin2a_vsync0 | Video Input 2 Port A Vertical Sync input | I | E11 / F20 / G6 / N1 / T2 / V6 |
| vin2b_clk1 | Video Input 2 Port B Clock input | I | AB5 / H7 / M4 / P7 |
| vin2b_d0 | Video Input 2 Port B Data input | I | A4 / AD6 / K7 |
| vin2b_d1 | Video Input 2 Port B Data input | I | AC8 / B5 / M7 |
| vin2b_d2 | Video Input 2 Port B Data input | I | AC3 / B4 / J5 |
| vin2b_d3 | Video Input 2 Port B Data input | I | AC9 / B3 / K6 |
| vin2b_d4 | Video Input 2 Port B Data input | I | A3 / AC6 / J7 |
| vin2b_d5 | Video Input 2 Port B Data input | I | AC7 / C5 / J4 |
| vin2b_d6 | Video Input 2 Port B Data input | I | AC4 / D6 / J6 |
| vin2b_d7 | Video Input 2 Port B Data input | I | AD4 / B2 / H4 |
| vin2b_de1 | Video Input 2 Port B Field ID input | I | AB8 / G2 / N6 |
| vin2b_fld1 | Video Input 2 Port B Field ID input | I | G2 / M4 |
| vin2b_hsync1 | Video Input 2 Port B Horizontal Sync input | I | AC5 / G1 / H5 |
| vin2b_vsync1 | Video Input 2 Port B Vertical Sync input | I | AB4 / G6 / H6 |