JAJSGK8F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-120 and Table 7-121 present Timing requirements and Switching characteristics for MMC2 - High speed DDR in receiver and transmitter mode (see Figure 7-81 and Figure 7-82).
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| DDR3 | tsu(cmdV-clk) | Setup time, mmc2_cmd valid before mmc2_clk transition | 1.8 | ns | ||
| DDR4 | th(clk-cmdV) | Hold time, mmc2_cmd valid after mmc2_clk transition | 1.8 | ns | ||
| DDR7 | tsu(dV-clk) | Setup time, mmc2_dat[7:0] valid before mmc2_clk transition | 1.8 | ns | ||
| DDR8 | th(clk-dV) | Hold time, mmc2_dat[7:0] valid after mmc2_clk transition | Pad Loopback (1.8V) | 1.8 (1) | ns | |
| Pad Loopback (3.3V) | 1.8 | ns | ||||
| Internal Loopback | 1.8 (1) | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| DDR1 | fop(clk) | Operating frequency, mmc2_clk | 48 | MHz | |
| DDR2H | tw(clkH) | Pulse duration, mmc2_clk high | 0.5*P-0.172 (1) | ns | |
| DDR2L | tw(clkL) | Pulse duration, mmc2_clk low | 0.5*P-0.172 (1) | ns | |
| DDR5 | td(clk-cmdV) | Delay time, mmc2_clk transition to mmc2_cmd transition | 2.9 | 7.14 | ns |
| DDR6 | td(clk-dV) | Delay time, mmc2_clk transition to mmc2_dat[7:0] transition | 2.9 | 7.14 | ns |
Table 7-122 and Table 7-123 present Timing requirements and Switching characteristics for MMC2 - High speed DDR in receiver and transmitter mode During Boot (see Figure 7-81 and Figure 7-82).
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| DDR3 | tsu(cmdV-clk) | Setup time, mmc2_cmd valid before mmc2_clk transition | Boot (1.8V) | 1.8 | ns | |
| Boot (3.3V) | 1.8 | ns | ||||
| DDR4 | th(clk-cmdV) | Hold time, mmc2_cmd valid after mmc2_clk transition | Boot (1.8V) | 1.8 (1) | ns | |
| Boot (3.3V) | 1.8 (1) | ns | ||||
| DDR7 | tsu(dV-clk) | Setup time, mmc2_dat[7:0] valid before mmc2_clk transition | Boot (1.8V) | 1.8 | ns | |
| Boot (3.3V) | 1.8 | ns | ||||
| DDR8 | th(clk-dV) | Hold time, mmc2_dat[7:0] valid after mmc2_clk transition | Boot (1.8V) | 1.8 (1) | ns | |
| Boot (3.3V) | 1.8 (1) | ns |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| DDR1 | fop(clk) | Operating frequency, mmc2_clk | 48 | MHz | ||
| DDR2H | tw(clkH) | Pulse duration, mmc2_clk high | 0.5*P-0.172 (1) | ns | ||
| DDR2L | tw(clkL) | Pulse duration, mmc2_clk low | 0.5*P-0.172 (1) | ns | ||
| DDR5 | td(clk-cmdV) | Delay time, mmc2_clk transition to mmc2_cmd transition | Boot (1.8V) | 2.9 | 7.14 | ns |
| Boot (3.3V) | 2.9 | 7.14 | ns | |||
| DDR6 | td(clk-dV) | Delay time, mmc2_clk transition to mmc2_dat[7:0] transition | Boot (1.8V) | 2.9 | 7.14 | ns |
| Boot (3.3V) | 2.9 | 7.14 | ns |
Figure 7-81 MMC/SD/SDIO in - High Speed DDR JC64 - Receiver Mode
Figure 7-82 MMC/SD/SDIO in - High Speed DDR JC64 - Transmitter Mode NOTE
To configure the desired Manual IO Timing Mode the user must follow the steps described in section Manual IO Timing Modes of the Device TRM.
The associated registers to configure are listed in the CFG REGISTER column. For more information see the Control Module chapter in the Device TRM.
Manual IO Timings Modes must be used to ensure some IO timings for MMC2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-124Manual Functions Mapping for MMC2 with Internal Loopback Clock and for HS200 for a definition of the Manual modes.
Table 7-124 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | MMC2_DDR_LB_MANUAL1 | MMC2_STD_HS_LB_MANUAL1 | MMC2_HS200_MANUAL1 | CFG REGISTER | MUXMODE | |||
|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 1 | |||
| K7 | gpmc_a19 | 49 | 0 | 850 | 0 | - | - | CFG_GPMC_A19_IN | mmc2_dat4 |
| K7 | gpmc_a19 | 0 | 0 | 0 | 0 | 274 | 0 | CFG_GPMC_A19_OEN | mmc2_dat4 |
| K7 | gpmc_a19 | 170 | 0 | 0 | 0 | 162 | 0 | CFG_GPMC_A19_OUT | mmc2_dat4 |
| M7 | gpmc_a20 | 463 | 0 | 1264 | 0 | - | - | CFG_GPMC_A20_IN | mmc2_dat5 |
| M7 | gpmc_a20 | 0 | 0 | 0 | 0 | 401 | 0 | CFG_GPMC_A20_OEN | mmc2_dat5 |
| M7 | gpmc_a20 | 81 | 0 | 0 | 0 | 73 | 0 | CFG_GPMC_A20_OUT | mmc2_dat5 |
| J5 | gpmc_a21 | 8 | 0 | 786 | 0 | - | - | CFG_GPMC_A21_IN | mmc2_dat6 |
| J5 | gpmc_a21 | 0 | 0 | 0 | 0 | 465 | 0 | CFG_GPMC_A21_OEN | mmc2_dat6 |
| J5 | gpmc_a21 | 123 | 0 | 0 | 0 | 115 | 0 | CFG_GPMC_A21_OUT | mmc2_dat6 |
| K6 | gpmc_a22 | 0 | 102 | 902 | 0 | - | - | CFG_GPMC_A22_IN | mmc2_dat7 |
| K6 | gpmc_a22 | 0 | 0 | 0 | 0 | 633 | 0 | CFG_GPMC_A22_OEN | mmc2_dat7 |
| K6 | gpmc_a22 | 55 | 0 | 0 | 0 | 47 | 0 | CFG_GPMC_A22_OUT | mmc2_dat7 |
| J7 | gpmc_a23 | 592 | 2815 | 0 | 2764 | - | - | CFG_GPMC_A23_IN | mmc2_clk |
| J7 | gpmc_a23 | 422 | 0 | 0 | 0 | 935 | 280 | CFG_GPMC_A23_OUT | mmc2_clk |
| J4 | gpmc_a24 | 384 | 0 | 1185 | 0 | - | - | CFG_GPMC_A24_IN | mmc2_dat0 |
| J4 | gpmc_a24 | 0 | 0 | 0 | 0 | 621 | 0 | CFG_GPMC_A24_OEN | mmc2_dat0 |
| J4 | gpmc_a24 | 0 | 0 | 0 | 0 | 0 | 0 | CFG_GPMC_A24_OUT | mmc2_dat0 |
| J6 | gpmc_a25 | 0 | 0 | 670 | 0 | - | - | CFG_GPMC_A25_IN | mmc2_dat1 |
| J6 | gpmc_a25 | 0 | 0 | 0 | 0 | 183 | 0 | CFG_GPMC_A25_OEN | mmc2_dat1 |
| J6 | gpmc_a25 | 0 | 0 | 0 | 0 | 0 | 0 | CFG_GPMC_A25_OUT | mmc2_dat1 |
| H4 | gpmc_a26 | 171 | 0 | 972 | 0 | - | - | CFG_GPMC_A26_IN | mmc2_dat2 |
| H4 | gpmc_a26 | 0 | 0 | 0 | 0 | 467 | 0 | CFG_GPMC_A26_OEN | mmc2_dat2 |
| H4 | gpmc_a26 | 0 | 0 | 0 | 0 | 0 | 0 | CFG_GPMC_A26_OUT | mmc2_dat2 |
| H5 | gpmc_a27 | 315 | 0 | 1116 | 0 | - | - | CFG_GPMC_A27_IN | mmc2_dat3 |
| H5 | gpmc_a27 | 0 | 0 | 0 | 0 | 262 | 0 | CFG_GPMC_A27_OEN | mmc2_dat3 |
| H5 | gpmc_a27 | 54 | 0 | 0 | 0 | 46 | 0 | CFG_GPMC_A27_OUT | mmc2_dat3 |
| H6 | gpmc_cs1 | 0 | 0 | 250 | 0 | - | - | CFG_GPMC_CS1_IN | mmc2_cmd |
| H6 | gpmc_cs1 | 0 | 0 | 0 | 0 | 684 | 0 | CFG_GPMC_CS1_OEN | mmc2_cmd |
| H6 | gpmc_cs1 | 0 | 0 | 0 | 0 | 76 | 0 | CFG_GPMC_CS1_OUT | mmc2_cmd |