JAJSFD3G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
Table 5-1 describes the maximum supported frequency per speed grade for the devices.
| DEVICE SPEED | MAXIMUM FREQUENCY (MHz) | ||||||
|---|---|---|---|---|---|---|---|
| DSP | EVE | IPU | L3 | DDR3/DDR3L | DDR2 | ADC | |
| DRA78xxD | 500 | 500 | 212.8 | 266 | 532 (DDR-1066) | 400 (DDR-800) | 20 |
| DRA78xxR | 750 | 667 | 212.8 | 266 | 532 (DDR-1066) | 400 (DDR-800) | 20 |
| DRA78xxS | 1000 | 900 | 212.8 | 266 | 532 (DDR-1066) | 400 (DDR-800) | 20 |