JAJSFR8E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see: Serial Communication Interface / SuperSpeed USB DRD Subsystem section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Universal Serial Bus 1 | |||
| usb1_dm | USB1 USB2.0 differential signal pair (negative) | IODS | AB7 |
| usb1_dp | USB1 USB2.0 differential signal pair (positive) | IODS | AC6 |
| usb1_drvvbus | USB1 Drive VBUS signal | O | AD3 |
| usb_rxn0(1) | USB1 USB3.0 receiver negative lane | IDS | AE5 |
| usb_rxp0(1) | USB1 USB3.0 receiver positive lane | IDS | AD6 |
| usb_txn0(1) | USB1 USB3.0 transmitter negative lane | ODS | AE3 |
| usb_txp0(1) | USB1 USB3.0 transmitter positive lane | ODS | AD4 |
| Universal Serial Bus 2 | |||
| usb2_dm | USB2 USB2.0 differential signal pair (negative) | IO | AC5 |
| usb2_dp | USB2 USB2.0 differential signal pair (positive) | IO | AB6 |
| usb2_drvvbus | USB2 Drive VBUS signal | O | AA6 |
| Universal Serial Bus 3 | |||
| usb3_ulpi_d0 | USB3 - ULPI 8-bit data bus | IODS | R2, W2 |
| usb3_ulpi_d1 | USB3 - ULPI 8-bit data bus | IODS | AA3, R1 |
| usb3_ulpi_d2 | USB3 - ULPI 8-bit data bus | IO | AA2, N2 |
| usb3_ulpi_d3 | USB3 - ULPI 8-bit data bus | IO | P2, Y4 |
| usb3_ulpi_d4 | USB3 - ULPI 8-bit data bus | IO | N1, Y1 |
| usb3_ulpi_d5 | USB3 - ULPI 8-bit data bus | IO | P1, Y2 |
| usb3_ulpi_d6 | USB3 - ULPI 8-bit data bus | IO | N3, Y6 |
| usb3_ulpi_d7 | USB3 - ULPI 8-bit data bus | IO | N4, Y5 |
| usb3_ulpi_nxt | USB3 - ULPI next | I | P3, Y3 |
| usb3_ulpi_dir | USB3 - ULPI bus direction | I | AA1, P4 |
| usb3_ulpi_stp | USB3 - ULPI stop | O | AA4, T5 |
| usb3_ulpi_clk | USB3 - ULPI functional clock | I | AB1, T4 |