JAJSFR8E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Voltage Inputs section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| vdd | Core voltage domain supply | PWR | J15, J16, J18, K12, K18, L12, L17, M11, M13, M15, M17, N11, N13, N15, N18, P10, P12, P14, P16, P18, R10, R12, R14, R16, R17, T11, T13, T15, T17, T9, U11, U13, U15, U18, U9, V10, V12, V14, V16, V18, W10, W12, W14, W16 |
| vpp(2) | eFuse power supply | PWR | F20 |
| vss | Ground | GND | A1, A25, AA13, AA15, AA7, AA8, AA9, AB8, AC13, AE1, AE15, AE25, G13, G16, G8, H10, H12, H14, H16, H18, H19, H8, J10, J12, J14, J17, K11, K13, K15, K17, K9, L11, L13, L15, L18, L8, M12, M14, M16, M18, M20, M8, M9, N12, N14, N16, N17, N20, P11, P13, P15, P17, P19, P9, R11, R13, R15, R18, R19, R8, R9, T10, T12, T14, T16, T18, T8, U10, U12, U14, U16, U17, U19, V11, V13, V15, V17, V19, V8, V9, W19, W9, Y14, Y16, Y17, Y7 |
| cap_vbbldo_gpu (1) | MM (SGX) Back bias supply | CAP | T7 |
| cap_vbbldo_iva (1) | IVA Back bias supply | CAP | G14 |
| cap_vbbldo_mpu (1) | MPU back bias supply | CAP | F17 |
| cap_vbbldo_dsp (1) | External capacitor connection for the DSP vbb ldo output | CAP | F8 |
| cap_vddram_core1(1) | SRAM array supply for core memories | CAP | U20 |
| cap_vddram_core3 (1) | SRAM array supply for core memories | CAP | K7 |
| cap_vddram_core4 (1) | SRAM array supply for core memories | CAP | G19 |
| cap_vddram_gpu (1) | SRAM array supply for SGX (MM) memories | CAP | V7 |
| cap_vddram_iva (1) | SRAM array supply for IVA memories | CAP | G12 |
| cap_vddram_dsp (1) | External capacitor connection for the DSP | CAP | L7 |
| cap_vddram_mpu (1) | External capacitor connection for the MPU SRAM array ldo output | CAP | G18 |
| vdda33v_usb1 | HS USB1 3p3 supply | PWR | AA10 |
| vdda33v_usb2 | HS USB1 3p3 supply | PWR | Y10 |
| vdda_core_gmac | DPLL_CORE and CORE HSDIVIDER analog power supply | PWR | L9 |
| vdda_csi | CSI Interface 1.8v Supply | PWR | T6 |
| vdda_dsp_iva | DSP PLL and IVA PLL analog power supply | PWR | K10, L10 |
| vdda_mpu_abe | MPU_ABE PLL analog power supply | PWR | K16, L16 |
| vdda_per | DPLL_ABE, DPLL_PER, and PER HSDIVIDER analog power supply | PWR | M10 |
| vdda_usb2 | HS USB2 1.8V analog power supply | PWR | Y8 |
| vdds_mlbp | MLBP IO power supply | PWR | P7, R7 |
| vdd_dsp | DSP voltage domain supply | PWR | H11, H13, H9, J11, J13, J9 |
| vdda_ddr | DDR PLL and DDR HSDIVIDER analog power supply | PWR | R20 |
| vdda_debug | Debug PLL inside IOSC PLL supply | PWR | N10 |
| vdda_gpu | GPU (SGX) PLL analog power supply | PWR | N9 |
| vdda_hdmi | HDMI PLL and HDMI analog power supply | PWR | W15, Y15 |
| vdda_osc | HFOSC - 1.8v vdds supply | PWR | W13, Y13 |
| vdda_pcie | PCIe PLL analog power supply | PWR | W11, Y11 |
| vdda_usb1 | USB2 PLL analog power supply | PWR | W8 |
| vdda_usb3 | USB3 PLL analog power supply | PWR | Y9 |
| vdda_video | VIDEO1 and VIDEO2 PLL analog power supply | PWR | K14, L14 |
| vdds18v | 1.8V bump added for atestv esd supply | PWR | G11, H20, W7, Y18 |
| vdds18v_ddr1 | DDR2 - 1.8v bias supply | PWR | AA19, P20, Y19 |
| vddshv1 | VIN2 domain - 1.8/3.3 mode voltage Power cell - secondary power supply | PWR | G10, G9 |
| vddshv3 | GENERAL Domain - 1.8/3.3 mode voltage Power cell - secondary power supply | PWR | G15, G17, H15, H17, J19, K19 |
| vddshv4 | MMC4 Domain (UART4) - 1.8/3.3 mode voltage Power cell - secondary power supply | PWR | M19, N19 |
| vddshv7 | WIFI Power Group (MMC3/McASP5) - 1.8/3.3 mode voltage Power cell - secondary power supply | PWR | U7, U8 |
| vddshv8 | Dual Voltage (1.8V or 3.3V) power supply for the MMC1 Power Group pins | PWR | N8, P8 |
| vddshv9 | RGMII - 1.8/3.3 mode voltage Power cell - secondary power supply | PWR | M7, N7 |
| vddshv10 | GPMC - 1.8/3.3 mode voltage Power cell - secondary power supply | PWR | J7, J8, K8 |
| vddshv11 | MMC2 - 1.8/3.3 mode voltage Power cell - secondary power supply | PWR | F7, G7, H7 |
| vdds_ddr1 | DDR2 - vdds2 can be 1.8 (ddr2)/1.5(ddr3) - secondary power supply | PWR | T19, T20, V20, W17, W18, W20 |
| vssa_osc0 | OSC0 Analog ground | GND | AA12 |
| vssa_osc1 | OSC1 Analog ground | GND | AB11 |