JAJSFR8E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Recommended power supply decoupling capacitors main characteristics for commercial products whose ambient temperature is not to exceed +85C are shown in table below:
| Value | Voltage [V] | Package | Stability | Dielectric | Capacitance Tolerance | Temp Range [°C] | Temp Sensitivity [%] | REFERENCE |
|---|---|---|---|---|---|---|---|---|
| 22µF | 6,3 | 0603 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM188R60J226MEA0L |
| 10µF | 4,0 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60G106ME44 |
| 4.7µF | 6,3 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60J475ME95 |
| 2.2µF | 6,3 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60J225ME95 |
| 1µF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J105MEA2 |
| 470nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60G474ME90 |
| 220nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J224ME90 |
| 100nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J104ME19 |
Recommended power supply decoupling capacitors main characteristics for automotive products are shown in table below:
| Value | Voltage [V] | Package | AEC-Q200 | Dielectric | Capacitance Tolerance | Temp Range [°C] | Temp Sensitivity [%] | REFERENCE |
|---|---|---|---|---|---|---|---|---|
| 22µF | 10 | 1206 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM31CR71A226KE02 |
| 10µF | 10 | 0805 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM21BR71A106KE22 |
| 4.7µF | 10 | 0805 | Yes | X7S | - / + 10% | -55 to + 125 | - / + 22 | GCM21BC71A475KA73 |
| 2.2µF | 6,3 | 0603 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM188R70J225KE22 |
| 1µF | 10 | 0402 | Yes | X7S | - / + 10% | -55 to + 125 | - / + 22 | GCM155C71A105KE38 |
| 470nF | 10 | 0402 | Yes | X7S | - / + 10% | -55 to + 125 | - / + 22 | GCM155C71A474KE36 |
| 220nF | 25 | 0603 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM155R71A104KA55 |
| 100nF | 10 | 0402 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM155R71C104MA55 |
| 100nF | 6.3 | 0201 | Yes | X7S | - / + 10% | -55 to + 125 | - / + 15 | GCM033C70J104K |
| 1.0μF | 10 | 3T-0805(3) | Yes | - / + 20% | -55 to + 125 | NFM21HC105R1C3 | ||
| 0.47μF | 10 | 3T-0805(3) | Yes | - / + 20% | -55 to + 125 | NFM21HC474R1C3 | ||
| 0.22μF | 10 | 3T-0805(3) | Yes | - / + 20% | -55 to + 125 | NFM21HC224R1C3 | ||
| 0.1μF | 10 | 3T-0805(3) | Yes | - / + 20% | -55 to + 125 | NFM21HC104R1C3 |