JAJSFR8E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
MLB in 6-pin mode may require pull ups/ downs on SIG and DAT bus signals.
For additional details, please consult the MLB bus interface specification.
NOTE
For more information, see the Serial Communication Interface / Media Local Bus (MLB) section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| mlb_dat | Media Local Bus (MLB) Subsystem data input and output | IO | AC4 |
| mlb_sig | Media Local Bus (MLB) Subsystem signal input and output | IO | AA5 |
| mlb_clk | Media Local Bus (MLB) Subsystem clock | I | AC3 |
| mlbp_clk_n | Media Local Bus (MLB) Subsystem clock differential pair (negative) | IDS | U1 |
| mlbp_clk_p | Media Local Bus (MLB) Subsystem clock differential pair (positive) | IDS | U2 |
| mlbp_dat_n | Media Local Bus (MLB) Subsystem data differential pair (negative) | IODS | T1 |
| mlbp_dat_p | Media Local Bus (MLB) Subsystem data differential pair (positive) | IODS | T2 |
| mlbp_sig_n | Media Local Bus (MLB) Subsystem signal differential pair (negative) | IODS | U4 |
| mlbp_sig_p | Media Local Bus (MLB) Subsystem signal differential pair (positive) | IODS | T3 |