JAJSKY8J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
UFS0_REF_CLK | UFS Reference Clock | O | AE6 |
UFS0_RSTn | UFS Reset Out | O | AD6 |
UFS0_RX_DN0 | UFS Lane 0 Differential Receive Data (negative) | I | AH3 |
UFS0_RX_DP0 | UFS Lane 0 Differential Receive Data (positive) | I | AJ2 |
UFS0_RX_DN1 | UFS Lane 1 Differential Receive Data (negative) | I | AH4 |
UFS0_RX_DP1 | UFS Lane 1 Differential Receive Data (positive) | I | AJ3 |
UFS0_TX_DN0 | UFS Lane 0 Differential Transmit Data (negative) | O | AG6 |
UFS0_TX_DP0 | UFS Lane 0 Differential Transmit Data (positive) | O | AF7 |
UFS0_TX_DN1 | UFS Lane 1 Differential Transmit Data (negative) | O | AG5 |
UFS0_TX_DP1 | UFS Lane 1 Differential Transmit Data (positive) | O | AF6 |