JAJSU38 April 2024 DRV8215
PRODUCTION DATA
When the nSLEEP pin is low for tTURNOFF time, the DRV8215 enters a low-power sleep mode. In sleep mode, the outputs remain High-Z and the device draws minimal current from the supply pin (IVMQ or IVCCQ). After nSLEEP is set high for longer than the duration of tWAKE, the device becomes fully operational.