JAJSSJ5 December 2023 DRV8234
PRODUCTION DATA
Denoted by FLT_K, this parameter represents the quality factor or Q-factor of the band pass filter. Tune this parameter to increase or decrease the bandwidth to accommodate a wider or narrower range of ripple frequencies around the center frequency. Center frequency of the filter is based on the frequency estimation of the motor for the ripples.
Settings are shown in Table 8-5. Recommended value is the default value: 0110b.
Bit | Decimal | Value |
---|---|---|
0000 | 0 | 0.007813 |
0001 | 1 | 0.015265 |
0010 | 2 | 0.03125 |
0011 | 3 | 0.0625 |
0100 | 4 | 0.125 |
0101 | 5 | 0.25 |
0110 | 6 | 0.5 |
0111 | 7 | 0.625 |
1000 | 8 | 0.75 |
1001 | 9 | 0.825 |
1010 - 1111 | 10-15 | 1 |