JAJSPW6 February 2023 DRV8316C-Q1
PRODUCTION DATA
DEVICE | PACKAGES | INTERFACE | BUCK REGULATOR |
---|---|---|---|
DRV8316CR-Q1 | 40-pin VQFN (7x5 mm) | SPI | Yes |
DRV8316CT-Q1 | Hardware (Pin) |
Parameters | DRV8316CR-Q1 (SPI variant) | DRV8316CT-Q1 (Hardware variant) |
---|---|---|
PWM mode | PWM_MODE (4 settings) | MODE pin (4 settings) |
Slew rate | SLEW (4 settings) | SLEW pin (4 settings) |
CSA gain | CSA_GAIN (4 settings) | GAIN pin (4 settings) |
SDO pin configuration | SDO_MODE (2 settings) | N/A |
DRVOFF pin configuration | DRV_OFF (2 settings) | Enabled |
OCP level | OCP_LVL (2 settings) | OCP/SR pin (2 settings) |
OCP mode | OCP_MODE (4 settings) | Latched fault |
OCP retry time | OCP_RETRY (2 settings) | N/A since OCP mode is latched fault |
Overvoltage protection (OVP) | OVP_EN (2 settings) | Enabled |
OVP threshold | OVP_SEL (2 settings) | 34-V |