JAJSPW6 February 2023 DRV8316C-Q1
PRODUCTION DATA
The SPI variant supports a serial communication bus that allows an external microcontroller to send and receive data with DRV8316C-Q1. This allows the external microcontroller to configure device settings and read detailed fault information. The SPI interface is a four wire interface using the SCLK, SDI, SDO, and nSCS pins which are described as follows:
For more information on the SPI, see the GUID-3D86861C-1DF0-4C66-9009-EBC0B6B6FE08.html#GUID-3D86861C-1DF0-4C66-9009-EBC0B6B6FE08 section.