JAJSKV6C August 2020 – August 2022 DRV8714-Q1 , DRV8718-Q1
PRODUCTION DATA
DEVICE | HALF-BRIDGES | AMPLIFIERS | INTERFACE | PACKAGE | PINS |
---|---|---|---|---|---|
DRV8714H-Q1 | 4 | 2 | Hardware (H/W) | 6x6 mm VQFN | 40 |
7x7 mm HTQFP | 48 | ||||
DRV8714S-Q1 | 4 | 2 | Serial (SPI) | 6x6 mm VQFN | 40 |
7x7 mm HTQFP | 48 | ||||
8x8 mm VQFN | 56 | ||||
DRV8718S-Q1 | 8 | 2 | Serial (SPI) | 8x8 mm VQFN | 56 |
Feature | DRV8714S-Q1 SPI Interface | DRV8714H-Q1 H/W Interface |
---|---|---|
PWM Input Mode | 4 Modes | 4 Modes |
Gate Drive Output Current (IDRIVE) | 16 Settings | 6 Settings |
Dead Time | Handshake + 3 Fixed Settings | Handshake Only |
VDS Comparator Threshold | 16 Settings | 6 Settings |
VDS and VGS Blanking Time (tDRIVE) | 8 Settings | Fixed, 8 µs |
VDS Deglitch Time | 4 Settings | Fixed, 4 µs |
VGS Deglitch Time | Fixed, 2 µs | Fixed, 2 µs |
VDS Fault Response | 4 Modes | Fixed, Cycle-By-Cycle |
VGS Fault Response | 4 Modes | Fixed, Cycle-By-Cycle |
Amplifier Gain | 4 Settings | 4 Settings |
Amplifier Blanking Time | 8 Settings | N/A |
Amplifier Reference Voltage | 2 Settings | Fixed, VAREF / 2 |
VPVDD Undervoltage Fault Response | 2 Modes | Auto Retry |
VPVDD Overvoltage Fault Response | 4 Modes | N/A |
VVCP Undervoltage Fault Response | 2 Modes | Auto Retry |
VVCP Undervoltage Threshold | 2 Settings | Fixed, 2.5 V |
Offline Open Load Diagnostic | Available | N/A |
Offline Short Circuit Diagnostic | Available | N/A |
Watchdog Timer | Available | N/A |
Multi-Function DRVOFF/nFLT Pin | Configurable DRVOFF or nFLT | nFLT Fault Report Only |