JAJSKV6C August 2020 – August 2022 DRV8714-Q1 , DRV8718-Q1
PRODUCTION DATA
In split HS and LS solenoid control mode, the H-bridge pairs (1 / 2 and 3 / 4) are configured to simplify solenoid control schemes as shown in Figure 8-10. This mode allows for the H-bridge to be configured to drive a floating solenoid load between the opposite high-side and low-side external MOSFETs. The solenoid control mode can be enabled by setting the BRG_MODE control register to 11b on SPI interface variants and MODE pin to Level 4 on H/W interface variants..
The high-side MOSFET of the primary half-bridge acts as a HS disconnect switch (controlled through the INx/PHx pin or S_PHx control registers) and the low-side MOSFET of the secondary half-bridge acts as the PWM control for the solenoid (controlled through the INx/ENx pin or S_ENx control register. The INx/ENx and INx/PHx SPI control can be enabled through the INx/ENx_MODE and INx/PHx_MODE register settings. The primary half-bridge low-side MOSFET control is disabled and the secondary half-bridge high-side MOSFET control is disabled. The control truth table is shown in Table 8-13 and Table 8-14.
IN1/EN1 | IN2/PH1 | GH1 | GL1 | GH2 | GL2 | DESCRIPTION |
---|---|---|---|---|---|---|
0 | X | X | Inactive | Inactive | L | Solenoid PWM Off |
1 | X | X | Inactive | Inactive | H | Solenoid PWM On |
X | 0 | L | Inactive | Inactive | X | Solenoid Disabled |
X | 1 | H | Inactive | Inactive | X | Solenoid Enabled |
IN3/EN2 | IN4/PH2 | GH3 | GL3 | GH4 | GL4 | DESCRIPTION |
---|---|---|---|---|---|---|
0 | X | X | Inactive | Inactive | L | Solenoid PWM Off |
1 | X | X | Inactive | Inactive | H | Solenoid PWM On |
X | 0 | L | Inactive | Inactive | X | Solenoid Disabled |
X | 1 | H | Inactive | Inactive | X | Solenoid Enabled |