JAJSGV8B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The open load detect (OLD) control (OLD_CTRL_4) register-4 is shown in Figure 131 and described in Table 89.
Register access type: Read/Write
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HB8_LCOLD_EN | HB7_LOLD_EN | HB6_LOLD_EN | HB5_LOLD_EN | HB4_LOLD_EN | HB3_LOLD_EN | HB2_LOLD_EN | HB1_LOLD_EN |
| R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | HB8_LOLD_EN | R/W | 0b |
0b = Low-current OLD on half-bridge 8 is disabled 1b = Low-current OLD on half-bridge 8 is enabled |
| 6 | HB7_LOLD_EN | R/W | 0b |
0b = Low-current OLD on half-bridge 7 is disabled 1b = Low-current OLD on half-bridge 7 is enabled |
| 5 | HB6_LOLD_EN | R/W | 0b |
0b = Low-current OLD on half-bridge 6 is disabled 1b = Low-current OLD on half-bridge 6 is enabled |
| 4 | HB5_LOLD_EN | R/W | 0b |
0b = Low-current OLD on half-bridge 5 is disabled 1b = Low-current OLD on half-bridge 5 is enabled |
| 3 | HB4_LOLD_EN | R/W | 0b |
0b = Low-current OLD on half-bridge 4 is disabled 1b = Low-current OLD on half-bridge 4 is enabled |
| 2 | HB3_LOLD_EN | R/W | 0b |
0b = Low-current OLD on half-bridge 3 is disabled 1b = Low-current OLD on half-bridge 3 is enabled |
| 1 | HB2_LOLD_EN | R/W | 0b |
0b = Low-current OLD on half-bridge 2 is disabled 1b = Low-current OLD on half-bridge 2 is enabled |
| 0 | HB1_LOLD_EN | R/W | 0b |
0b = Low-current OLD on half-bridge 1 is disabled 1b = Low-current OLD on half-bridge 1 is enabled |