JAJSJZ3 june 2023 DS320PR1601
PRODUCTION DATA
The DS320PR1601 is a 16-lane multi-rate linear repeater with integrated signal conditioning. The device's signal channels operate independently from one another. Each channel includes a continuous-time linear equalizer (CTLE) and a linear output driver, which together compensate for a lossy transmission channel between the source transmitter and the final receiver. The linearity of the data path is specifically designed to preserve any transmit equalization while keeping receiver equalization effective.
The DS320PR1601 can be configured two different ways:
SMBus/I2C controller mode – device control configuration is read from external EEPROM. When the DS320PR1601 has finished reading from the EEPROM successfully, it will drive the ALL_DONE_N pin LOW. SMBus/I2C target operation is available in this mode before, during or after EEPROM reading. Note during EEPROM reading if the external SMBus/I2C controller wants to access DS320PR1601 registers it must support arbitration. The mode is preferred when software implementation is not desired.
SMBus/I2C target mode – provides most flexibility. Requires a SMBus/I2C controller device to configure DS320PR1601 though writing to its target address.