SNLS433C November   2012  – January 2015 DS90UH927Q-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  DC Electrical Characteristics
    6. 6.6  AC Electrical Characteristics
    7. 6.7  DC and AC Serial Control Bus Characteristics
    8. 6.8  Recommended Timing Requirements for the Serial Control Bus
    9. 6.9  Timing Requirements
    10. 6.10 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High-Speed Forward Channel Data Transfer
      2. 7.3.2  Low-Speed Back Channel Data Transfer
      3. 7.3.3  Common Mode Filter Pin (CMF)
      4. 7.3.4  Video Control Signals
      5. 7.3.5  EMI Reduction Features
        1. 7.3.5.1 LVCMOS VDDIO Option
      6. 7.3.6  Built-In Self Test (BIST)
        1. 7.3.6.1 BIST Configuration and Status
      7. 7.3.7  Forward Channel and Back Channel Error Checking
      8. 7.3.8  Internal Pattern Generation
        1. 7.3.8.1 Pattern Options
        2. 7.3.8.2 Color Modes
        3. 7.3.8.3 Video Timing Modes
        4. 7.3.8.4 External Timing
        5. 7.3.8.5 Pattern Inversion
        6. 7.3.8.6 Auto Scrolling
      9. 7.3.9  Remote Auto Power Down Mode
      10. 7.3.10 Input RxCLKIN Loss Detect
      11. 7.3.11 Serial Link Fault Detect
      12. 7.3.12 INTERRUPT Pin (INTB)
      13. 7.3.13 General-Purpose I/O
        1. 7.3.13.1 GPIO[3:0]
        2. 7.3.13.2 GPIO[8:5]
      14. 7.3.14 I2S Audio Interface
        1. 7.3.14.1 I2S Transport Modes
        2. 7.3.14.2 I2S Repeater
      15. 7.3.15 Additional Features
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down (PDB)
      2. 7.4.2 Backward Compatible Mode
      3. 7.4.3 Low Frequency Optimization (LFMODE)
      4. 7.4.4 FPD-Link Input Frame and Color Bit Mapping Select
      5. 7.4.5 HDCP
        1. 7.4.5.1 HDCP Repeater
        2. 7.4.5.2 HDCP I2S Audio Encryption
        3. 7.4.5.3 Repeater Configuration
        4. 7.4.5.4 Repeater Connections
          1. 7.4.5.4.1 Repeater Fan-Out Electrical Requirements
    5. 7.5 Programming
      1. 7.5.1 Serial Control Bus
    6. 7.6 Register Maps
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 CML Interconnect Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

10 Layout

10.1 Layout Guidelines

Circuit board layout and stack-up for the LVDS serializer and deserializer devices should be designed to provide low-noise power to the device. Good layout practice will also separate high frequency or high-level inputs and outputs to minimize unwanted stray noise, feedback and interference. Power system performance may be greatly improved by using thin dielectrics (2 to 4 mil) for power / ground sandwiches. This arrangement utilizes the plane capacitance for the PCB power system and has low-inductance, which has proven effectiveness especially at high frequencies, and makes the value and placement of external bypass capacitors less critical. External bypass capacitors should include both RF ceramic and tantalum electrolytic types. RF capacitors may use values in the range of 0.01 μF to 10 μF. Tantalum capacitors may be in the 2.2 μF to 10 μF range. The voltage rating of the tantalum capacitors should be at least 5X the power supply voltage being used.

MLCC surface mount capacitors are recommended due to their smaller parasitic properties. When using multiple capacitors per supply pin, locate the smaller value closer to the pin. A large bulk capacitor is recommended at the point of power entry. This is typically in the 50 μF to 100 μF range and will smooth low frequency switching noise. It is recommended to connect power and ground pins directly to the power and ground planes with bypass capacitors connected to the plane with via on both ends of the capacitor. Connecting power or ground pins to an external bypass capacitor will increase the inductance of the path. A small body size X7R chip capacitor, such as 0603 or 0805, is recommended for external bypass. A small body sized capacitor has less inductance. The user must pay attention to the resonance frequency of these external bypass capacitors, usually in the range of 20 MHz to 30 MHz. To provide effective bypassing, multiple capacitors are often used to achieve low impedance between the supply rails over the frequency of interest. At high frequency, it is also a common practice to use two vias from power and ground pins to the planes, reducing the impedance at high frequency.

Some devices provide separate power and ground pins for different portions of the circuit. This is done to isolate switching noise effects between different sections of the circuit. Separate planes on the PCB are typically not required. Pin Description tables typically provide guidance on which circuit blocks are connected to which power pin pairs. In some cases, an external filter may be used to provide clean power to sensitive circuits such as PLLs. For DS90UH927Q-Q1, only one common ground plane is required to connect all device related ground pins.

Use at least a four layer board with a power and ground plane. Locate LVCMOS signals away from the LVDS lines to prevent coupling from the LVCMOS lines to the LVDS lines. Closely coupled differential lines of 100 Ω are typically recommended for LVDS interconnect. The closely coupled lines help to ensure that coupled noise will appear as common mode and thus is rejected by the receivers. The tightly coupled lines will also radiate less.

At least 9 thermal vias are necessary from the device center DAP to the ground plane. They connect the device ground to the PCB ground plane, as well as conduct heat from the exposed pad of the package to the PCB ground plane. More information on the WQFN style package, including PCB design and manufacturing requirements, is provided in TI Application Note: AN-1187 Leadless Leadframe Package (LLP) (SNOA401).

10.1.1 CML Interconnect Guidelines

See SNLA008 and SNLA035 for full details.

  • Use 100-Ω coupled differential pairs
  • Use the S/2S/3S rule in spacings
    • – S = space between the pair
    • – 2S = space between pairs
    • – 3S = space to LVCMOS signal
  • Minimize the number of Vias
  • Use differential connectors when operating above 500 Mbps line speed
  • Maintain balance of the traces
  • Minimize skew within the pair
  • Terminate as close to the TX outputs and RX inputs as possible.

Additional general guidance can be found in the LVDS Owner’s Manual - available in PDF format from the Texas Instruments web site at: http://www.ti.com/lit/ml/snla187/snla187.pdf

10.2 Layout Example

Notes:

  1. All linear dimensions are in millimeters. Any dimensions in parenthesis are for reference only. Dimensioning and tolerancing per ASME Y14.5M
  2. This drawing is subject to change without notice.
  3. The package thermal pad must be soldered to the printed circuit board for thermal and mechanical performance.
  4. This package is designed to be soldered to a thermal pad on the board. For more information, see Texas Instruments literature number SLUA271.
  5. Laser cutting apertures with trapezoidal walls and rounded corners may offer better paste release. IPC-7525 may have alternate design recommendations.

solderMaskDetails.gifFigure 33. Land Pattern Example and Solder Mask Details
solderPaste.gifFigure 34. Solder Paste Example

Figure 35 PCB layout example is derived from the layout design of the DS90UH927Q-Q1 Evaluation Board. The graphic and layout description are used to determine both proper routing and proper solder techniques when designing the Serializer board.

layout_example_snls416.gifFigure 35. DS90UH927Q-Q1 Serializer Example Layout