JAJSJS3C June 2017 – September 2020 FPC402
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
GENERAL TIMING REQUIREMENTS | ||||||
TPOR | Internal power-on reset (PoR) time | Time between stable VDD1 power supply (VDD1 ≥ 3.3V - 5%) and de-assertion of internal PoR. The port-side and host-side control interfaces (I2C and/or SPI) are not operational during this time. | 30 | 60 | ms | |
HOST-SIDE SPI TIMING REQUIREMENTS (PROTOCOL_SEL = GND) (1)(2) | ||||||
fSPI | 0.1 | 10 | MHz | |||
tHI-SCK | 0.4 ÷ fSPI | ns | ||||
tLO-SCK | 0.4 ÷ fSPI | ns | ||||
tHD-MOSI | 1 | ns | ||||
tSU-MOSI | 1 | ns | ||||
tHD-SSN | 4 | ns | ||||
tSU-SSN | 1.2 | ns | ||||
tOFF-SSN | For writes and local FPC402 register reads | 1 | μs | |||
For consecutive downstream (remote) register reads on the same port, assuming 400-KHz I2C | 170 | |||||
For consecutive downstream (remote) register reads on the same port, assuming 100-KHz I2C | 620 | |||||
tODZ-MISO | MISO (CTRL4) driven-to-TRI_STATE time | 32 | ns | |||
tOZD-MISO | MISO (CTRL4) TRI_STATE-to-driven time | 10 | ns | |||
tOD | MISO (CTRL4) output delay time | 15 | ns | |||
HOST-SIDE I2C TIMING REQUIREMENTS (PROTOCOL_SEL = FLOAT OR HIGH)(2)(3)(4) | ||||||
fSCL | Host-side I2C clock frequency (CTRL1) in I2C mode | 100 | 1000 | kHz | ||
tBUF | Bus free time between STOP and START condition | 0.5 | μs | |||
tHD-STA | Hold time after (repeated) START condition. After this period, the first clock is generated. | After this period, the first clock can be generated by the master. | 0.3 | μs | ||
tSU-STA | Repeated START condition setup time | 0.3 | μs | |||
tSU-STO | STOP condition setup time | 0.3 | μs | |||
tHD-DAT | SDA (CTRL2) hold time | 32 | ns | |||
tSU-DAT | SDA (CTRL2) setup time | Applies to standard-mode I2C, 100 kHz | 250 | ns | ||
Applies to fast-mode I2C, 400 kHz | 100 | ns | ||||
Applies to fast-mode plus I2C, 1000 kHz | 50 | ns | ||||
tLOW | SCL (CTRL1) clock low time | 0.5 | μs | |||
tHIGH | SCL (CTRL1) clock high time | 0.3 | μs | |||
tR | SDA (CTRL2) rise time, read | Applies to standard-mode I2C, 100 kHz | 1000 | ns | ||
Applies to fast-mode I2C, 400 kHz | 20 | 300 | ns | |||
Applies to fast-mode plus I2C, 1000 kHz | 120 | ns | ||||
tF | SDA (CTRL2) fall time, read | Applies to standard-mode I2C, 100 kHz | 300 | ns | ||
Applies to fast-mode I2C, 400 kHz | 4.4 | 300 | ns | |||
Applies to fast-mode plus I2C, 1000 kHz | 4.4 | 120 | ns |