JAJSJS3C June 2017 – September 2020 FPC402
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD1 | Supply voltage, VDD1 to GND. DC plus AC power should not exceed these limits. | 3.135 | 3.3 | 3.465 | V | |
VDD2 | Host-side interface supply voltage, VDD2 to GND. 1.8 to 3.3 V typical. DC plus AC power should not exceed these limits. | 1.71 | 1.8, 2.5, 3.3 | 3.465 | V | |
tRamp-VDD1 | VDD1 supply ramp time, from 0 V to 3.135 V | 1 | ms | |||
tRamp-VDD2 | VDD2 supply ramp time, from 0 V to VDD2 – 5% | 1 | ms | |||
TA | Operating ambient temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C |