JAJSQA2E may 2014 – december 2020 HD3SS215
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
RL | Dx Differential return loss | ZXH package | 1.35 GHz | –15 | dB | ||
3 GHz | –12 | ||||||
RTQ package | 1.35 GHz | –17 | |||||
3 GHz | –13 | ||||||
XTALK | Dx Differential crosstalk | ZXH package | 2.7 GHz | –35 | dB | ||
RTQ package | –35 | ||||||
OIRR | Dx Differential off-isolation | ZXH package | 3 GHz | –21 | dB | ||
RTQ package | –16 | ||||||
IL | Dx Differential insertion loss | ZXH package | f = 1.35 GHz | –1.2 | dB | ||
f = 3 GHz | –1.6 | ||||||
RTQ package | f = 1.35 GHz | –2 | dB | ||||
f = 3 GHz | –2.4 | ||||||
BWDx | Dx Differential -3-dB bandwidth | ZXH package | 7 | GHz | |||
RTQ package | 5 | ||||||
BWAUX | AUX –3-dB bandwidth | 720 | MHz |