JAJSQA2E may 2014 – december 2020 HD3SS215
PRODUCTION DATA
Refer to the Section 8.2.
The HD3SS215 behaves as a two to one or one to two differential switch using high bandwidth pass gates. The input ports are selected using the AUX_SEL pin and Dx_SEL pin which are shown in Table 8-1.
CONTROL LINES(4) | SWITCHED I/O PINS | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
AUX_SEL | Dx_SEL | DCz(p) Pin z = 0, 1, 2 or 3 | DCz(n) Pin z = 0, 1, 2 or 3 | HPDC Pin | AUXA | AUXB | AUXC | DDCA | DDCB | DDCC |
L | L | DAz(p) | DAz(n) | HPDA | To/From AUXC | Z | To/From AUXA | Z | Z | Z |
L | H | DBz(p) | DBz(n) | HPDB | Z | To/From AUXC | To/From AUXB | Z | Z | Z |
H | L | DAz(p) | DAz(n) | HPDA | Z | Z | To/From DDCA | To/From AUXC | Z | Z |
H | H | DBz(p) | DBz(n) | HPDB | Z | Z | To/From DDCB | Z | To/From AUXC | Z |
M(4) | L | DAz(p) | DAz(n) | HPDA | To/From AUXC | Z | To/From AUXA | To/From DDCC | Z | To/From DDCA |
M(4) | H | DBz(p) | DBz(n) | HPDB | Z | To/From AUXC | To/From AUXB | Z | To/From DDCC | To/From DDCB |