JAJSJB2C June 2020 – June 2021 INA2290 , INA290 , INA4290
PRODUCTION DATA
VSUPPLY is set to 5 V and the common-mode voltage set to 54 V. Table 8-3 lists the design setup for this application.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
INAx290 supply voltage | 5 V |
High-side supply voltage | 5 V |
Maximum sense current (IMAX) | 5 A |
Gain option | 50 V/V |