JAJSCZ9C September 2016 – March 2019 INA302 , INA303
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| VIN | Differential input voltage range | VIN = VIN+ – VIN–, VREF = VS / 2,
A1 versions |
0 | ±125 | mV | |
| VIN = VIN+ – VIN–, VREF = VS / 2,
A2 versions |
0 | ±50 | ||||
| VIN = VIN+ – VIN–, VREF = VS / 2,
A3 versions |
0 | ±25 | ||||
| CMRR | Common-mode rejection ratio | VIN+ = 0 V to 36 V,
TA = –40ºC to +125ºC, A1 versions |
100 | 114 | dB | |
| VIN+ = 0 V to 36 V, TA = –40ºC to +125ºC, A2 versions | 106 | 118 | ||||
| VIN+ = 0 V to 36 V,
TA = –40ºC to +125ºC, A3 versions |
110 | 120 | ||||
| VOS | Offset voltage, RTI(1) | A1 versions | ±15 | ±80 | µV | |
| A2 versions | ±10 | ±50 | ||||
| A3 versions | ±5 | ±30 | ||||
| dVOS/dT | Offset voltage drift, RTI(1) | TA= –40ºC to +125ºC | 0.02 | 0.25 | µV/°C | |
| PSRR | Power-supply rejection ratio | VS = 2.7 V to 5.5 V, VIN+ = 12 V,
TA = –40ºC to +125ºC |
±0.3 | ±5 | µV/V | |
| IB | Input bias current | IB+, IB– | 115 | µA | ||
| IOS | Input offset current | VSENSE = 0 mV | ±0.01 | µA | ||
| OUTPUT | ||||||
| G | Gain | A1 versions | 20 | V/V | ||
| A2 versions | 50 | |||||
| A3 versions | 100 | |||||
| Gain error | VOUT = 0.5 V to VS – 0.5 V, A1 versions | ±0.02% | ±0.075% | |||
| VOUT = 0.5 V to VS – 0.5 V, A2 versions | ±0.05% | ±0.1% | ||||
| VOUT = 0.5 V to VS – 0.5 V, A3 versions | ±0.1% | ±0.15% | ||||
| TA= –40ºC to +125ºC | 3 | 10 | ppm/°C | |||
| Nonlinearity error | VOUT = 0.5 V to VS – 0.5 V | ±0.01% | ||||
| Maximum capacitive load | No sustained oscillation | 500 | pF | |||
| VOLTAGE OUTPUT | ||||||
| Swing to VS power-supply rail | RL = 10 kΩ to GND,
TA = –40ºC to +125ºC |
VS – 0.05 | VS – 0.1 | V | ||
| Swing to GND | RL = 10 kΩ to GND,
TA = –40ºC to +125ºC |
VGND + 15 | VGND + 30 | mV | ||
| FREQUENCY RESPONSE | ||||||
| BW | Bandwidth | A1 versions, COUT = 500 pF | 550 | kHz | ||
| A2 versions, COUT = 500 pF | 440 | |||||
| A3 versions, COUT = 500 pF | 400 | |||||
| SR | Slew rate | 4 | V/µs | |||
| NOISE, RTI(1) | ||||||
| Voltage noise density | 30 | nV/√Hz | ||||
| COMPARATOR | ||||||
| tp | Total alert propagation delay | Comparator 1, input overdrive = 1 mV | 0.6 | 1 | µs | |
| Comparator 2, input overdrive = 1 mV, delay = 100 kΩ to VS | 1.25 | 2 | ||||
| Slew-rate-limited tp | Comparator 1, VOUT step = 0.5 V to 4.5 V, VLIMIT = 4 V | 1 | 1.5 | µs | ||
| Comparator 2 (INA302),
VOUT step = 0.5 V to 4.5 V, VLIMIT = 4 V, delay = 100 kΩ to VS |
1.5 | 2.5 | ||||
| Comparator 2 (INA303),
VOUT step = 4.5 V to 0.5 V, VLIMIT = 1 V, delay = 100 kΩ to VS |
1.5 | 2.5 | ||||
| ILIMIT1 | Limit threshold output current,
comparator 1 |
TA = 25ºC, VLIMIT1 < VS – 0.6 V | 79.2 | 80 | 80.8 | µA |
| TA = –40ºC to +125ºC,
VLIMIT1 < VS – 0.6 V |
78.4 | 81.6 | ||||
| ILIMIT2 | Limit threshold output current,
comparator 2 |
TA = 25ºC, VLIMIT2 < VS – 0.6 V | 79.7 | 80 | 80.4 | µA |
| TA = –40ºC to +125ºC,
VLIMIT2 < VS – 0.6 V |
79.2 | 80.8 | ||||
| VOS | Offset voltage, both comparators | A1 versions | 0.5 | 3.5 | mV | |
| A2 versions | 0.5 | 3.5 | ||||
| A3 versions | 0.5 | 4.0 | ||||
| HYS | Hysteresis | comparator 1, comparator 2 | 100 | mV | ||
| Internal programmable delay error | TA = –40ºC to +125ºC | 4% | ||||
| VTH | Delay threshold voltage | TA = –40ºC to +125ºC | 1.21 | 1.22 | 1.23 | V |
| ID | Delay charging current | TA = –40ºC to +125ºC, VDELAY = 0.6 V | 4.85 | 5 | 5.15 | µA |
| RD | Delay discharge resistance | 70 | Ω | |||
| VIH | LATCH1, LATCH2 high-level input voltage | TA = –40ºC to +125ºC | 1.4 | 6 | V | |
| VIL | LATCH1, LATCH2 low-level input voltage | TA = –40ºC to +125ºC | 0 | 0.4 | V | |
| VOL | Alert low-level output voltage | IOL = 3 mA, TA = –40ºC to +125ºC | 70 | 400 | mV | |
| ALERT1, ALERT2 pin leakage input current | VOH = 3.3 V | 0.1 | 1 | µA | ||
| LATCH1, LATCH2 digital leakage input current | 0 V ≤ VLATCH1 , VLATCH2 ≤ VS | 1 | µA | |||
| POWER SUPPLY | ||||||
| IQ | Quiescent current | TA = 25ºC | 850 | 950 | µA | |
| TA = –40ºC to +125ºC | 1150 | |||||