JAJSSK7B December 2023 – March 2024 INA500
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The nominal performance of the INA500 is specified with a supply voltage of ±2.75V and midsupply reference voltage. The device also operates using power supplies from ±0.85V (1.7V) to ±2.75V (5.5V) and non-midsupply reference voltages with good performance. Many specifications apply from –40°C to 125°C. Electrical Characteristics presents parameters that can exhibit significant variance due to operating voltage or temperature.
TI highly recommends to add low-ESR ceramic bypass capacitors (CBYP) between each supply pin and ground. Only one CBYP is sufficient for single supply operation. Place the CBYP as close to the device as possible to reduce coupling errors from noisy or high-impedance power supplies. Please ensure the power supply trace routes through CBYP before reaching the amplifier power supply terminals. For more information, see Layout Guidelines.
Parameters can vary with operating voltage and reference voltage. Typical Characteristics section can be used to estimate the performance outside of the Electrical Characteristics section.