JAJSH67F July 2012 – December 2022 ISO1540 , ISO1541
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150 °C, C1 = 20 pF, C2 = 400 pF; R1 = 1.4 kΩ, R2 = 94 Ω; Input a 1-MHz 50% duty cycle clock signal | 105 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 37 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 68 | mW | |||