JAJSR58E January 2011 – August 2023 ISO3086T
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 20-Mbps | ||||||
| tPHL, tPLH | Propagation delay | See Figure 20 | 25 | 45 | ns | |
| PWD | Pulse width distortion(1), |tPHL – tPLH| | See Figure 20 | 1 | 7.5 | ns | |
| tR, tF | Differential output signal rise time and fall time | See Figure 20 | 7 | 15 | ns | |
| tPZH, tPZL | Propagation delay, high-impedance-tohigh-level output and high-impedance-tolow-level output |
See Figure 21, DE at 0 V | 25 | 55 | ns | |
| tPHZ, tPLZ | Propagation delay, high-level-to-highimpedance output and low-level to highimpedance output |
See Figure 22, DE at 0 V | 25 | 55 | ns | |