SLLSG01B September 2024 – November 2025 ISO6440 , ISO6441 , ISO6442
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PIN | Type(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | ISO6441, ISO6441F |
||
| EN1 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high-impedance state when EN1 is low. |
| EN2 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |
| GND1 | 2,8 | — | Ground connection for VCC1 |
| GND2 | 9,15 | — | Ground connection for VCC2 |
| INA | 3 | I | Input, channel A |
| INB | 4 | I | Input, channel B |
| INC | 5 | I | Input, channel C |
| IND | 11 | I | Input, channel D |
| OUTA | 14 | O | Output, channel A |
| OUTB | 13 | O | Output, channel B |
| OUTC | 12 | O | Output, channel C |
| OUTD | 6 | O | Output, channel D |
| VCC1 | 1 | — | Power supply, side 1 |
| VCC2 | 16 | — | Power supply, side 2 |