JAJSIK2B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
To design with this device, use the parameters listed in Table 10-1.
PARAMETER | VALUE |
---|---|
Input voltage | 3 V to 5.5 V |
Decoupling capacitor between VCC and GND1 | 0.1 µF to 10 µF |
Decoupling capacitor between VISO and GND2 | 0.1 µF to 10 µF |
Because of very-high current flowing through the ISOW7841A-Q1 device VCC and VISO supplies, higher decoupling capacitors typically provide better noise and ripple performance. Although a 10-µF capacitor is adequate, higher decoupling capacitors (such as 22 µF or 47 µF) on both the VCC and VISO pins to the respective grounds are strongly recommended to achieve the best performance.