JAJSI63 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Threshold High[15] | Threshold High[14] | Threshold High[13] | Threshold High[12] | Threshold High[11] | Threshold High[10] | Threshold High[9] | Threshold High[8] |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | Threshold High MSB
Threshold High[15:8] |
R/W | 0xFF |
Most significant byte (MSB) of the threshold high register. A write to this register copies the contents of the 0x06 register and writes to the threshold high register[15:0]. A read returns the threshold high [15:8] register. To update the threshold high register write register 0x06 first and then 0x07. |