JAJSI63 November 2019 LDC1001-Q1
PRODUCTION DATA.
Use the steps listed in the Selecting a Filter Capacitor (CFA and CFB Pins) section to calculate a filter capacitor. For this example, the selected capacitor value is 20 pF. The following waveforms were taken on the CFB pin with a 14-mm, 2-layer PCB coil (23 turns, 4-mil trace width, 4-mil spacing between trace, 1-o.z copper thickness, FR4).