JAJSEA2 December 2017 LM25574-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STARTUP REGULATOR | |||||||
| VCCReg | VCC Regulator Output | TJ = –40°C to +125°C | 6.85 | 7.15 | 7.45 | V | |
| VCC LDO Mode turn-off | 9 | V | |||||
| VCC Current Limit | VCC = 0 V | 25 | mA | ||||
| VCC SUPPLY | |||||||
| VCC UVLO Threshold | (VCC increasing) | TJ = –40°C to +125°C | 5.03 | 5.35 | 5.67 | V | |
| VCC Undervoltage Hysteresis | 0.35 | V | |||||
| Bias Current (Iin) | FB = 1.3 V | TJ = –40°C to +125°C | 3.7 | 4.5 | mA | ||
| Shutdown Current (Iin) | SD = 0 V | TJ = –40°C to +125°C | 48 | 70 | µA | ||
| SHUTDOWN THRESHOLDS | |||||||
| Shutdown Threshold | (SD Increasing) | TJ = –40°C to +125°C | 0.47 | 0.7 | 0.9 | V | |
| Shutdown Hysteresis | 0.1 | V | |||||
| Standby Threshold | (Standby Increasing) | TJ = –40°C to +125°C | 1.17 | 1.225 | 1.28 | V | |
| Standby Hysteresis | 0.1 | V | |||||
| SD Pull-up Current Source | 5 | µA | |||||
| SWITCH CHARACTERSICS | |||||||
| Buck Switch Rds(on) | TJ = –40°C to +125°C | 750 | 1500 | mΩ | |||
| BOOST UVLO | 4 | V | |||||
| BOOST UVLO Hysteresis | 0.56 | V | |||||
| Pre-charge Switch Rds(on) | 70 | Ω | |||||
| Pre-charge Switch on-time | 250 | ns | |||||
| CURRENT LIMIT | |||||||
| Cycle by Cycle Current Limit | RAMP = 0 V | TJ = –40°C to +125°C | 0.6 | 0.7 | 0.8 | A | |
| Cycle by Cycle Current Limit Delay | RAMP = 2.5 V | 75 | ns | ||||
| SOFT-START | |||||||
| SS Current Source | TJ = –40°C to +125°C | 7 | 10 | 14 | µA | ||
| OSCILLATOR | |||||||
| Frequency 1 | TJ = –40°C to +125°C | 180 | 200 | 220 | kHz | ||
| Frequency 2 | RT = 11 kΩ | TJ = –40°C to +125°C | 425 | 485 | 545 | kHz | |
| SYNC Source Impedance | 11 | kΩ | |||||
| SYNC Sink Impedance | 110 | Ω | |||||
| SYNC Threshold (falling) | 1.3 | V | |||||
| SYNC Frequency | RT = 11 kΩ | TJ = –40°C to +125°C | 550 | kHz | |||
| SYNC Pulse Width Minimum | TJ = –40°C to +125°C | 15 | ns | ||||
| RAMP GENERATOR | |||||||
| Ramp Current 1 | VIN = 36 V, VOUT = 10 V |
TJ = –40°C to +125°C | 272 | 310 | 368 | µA | |
| Ramp Current 2 | VIN = 10 V, VOUT = 10 V |
TJ = –40°C to +125°C | 36 | 50 | 64 | µA | |
| PWM COMPARATOR | |||||||
| Forced Off-time | TJ = –40°C to +125°C | 416 | 500 | 575 | ns | ||
| Min On-time | 80 | ns | |||||
| COMP to PWM Comparator Offset | 0.7 | V | |||||
| ERROR AMPLIFIER | |||||||
| Feedback Voltage | Vfb = COMP | TJ = –40°C to +125°C | 1.207 | 1.225 | 1.243 | V | |
| FB Bias Current | 17 | nA | |||||
| DC Gain | 70 | dB | |||||
| COMP Sink / Source Current | TJ = –40°C to +125°C | 3 | mA | ||||
| Unity Gain Bandwidth | 3 | MHz | |||||
| DIODE SENSE RESISTANCE | |||||||
| DSENSE | 250 | mΩ | |||||
| THERMAL SHUTDOWN | |||||||
| Tsd | Thermal Shutdown Threshold | 165 | °C | ||||
| Thermal Shutdown Hysteresis | 25 | °C | |||||