JAJSB74G October 1999 – October 2018 LM193-N , LM2903-N , LM293-N , LM393-N
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | LM193A | UNIT | |||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| Input Offset Voltage | See (5). | 1.0 | 2.0 | mV | ||
| Input Bias Current | IIN(+) or IIN(−) with Output In Linear Range, VCM = 0 V (2) | 25 | 100 | nA | ||
| Input Offset Current | IIN(+)−IIN(−) VCM = 0 V | 3.0 | 25 | nA | ||
| Input Common Mode Voltage Range | V+ = 30 V (3) | 0 | V+−1.5 | V | ||
| Supply Current | RL=∞ | V+=5 V | 0.4 | 1 | mA | |
| V+=36 V | 1 | 2.5 | mA | |||
| Voltage Gain | RL≥15 kΩ, V+=15 V
VO = 1 V to 11 V |
50 | 200 | V/mV | ||
| Large Signal Response Time | VIN=TTL Logic Swing, VREF=1.4 V
VRL=5V, RL=5.1 kΩ |
300 | ns | |||
| Response Time | VRL=5V, RL=5.1 kΩ (4) | 1.3 | μs | |||
| Output Sink Current | VIN(−)=1V, VIN(+)=0, VO≈1.5 V | 6.0 | 16 | mA | ||
| Saturation Voltage | VIN(−)=1V, VIN(+)=0, ISINK≤4 mA | 250 | 400 | mV | ||
| Output Leakage Current | VIN(−)=0, VIN(+)=1V, VO=5 V | 0.1 | nA | |||