JAJSBZ4B June 2014 – January 2018 LM46001
PRODUCTION DATA.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Input voltages | VIN to PGND | –0.3 | 65 | V |
| EN to PGND | –0.3 | VIN + 0.3 | ||
| FB, RT, SS/TRK to AGND | –0.3 | 3.6 | ||
| PGOOD to AGND | –0.3 | 15 | ||
| SYNC to AGND | –0.3 | 5.5 | ||
| BIAS to AGND | –0.3 | 30 | ||
| AGND to PGND | –0.3 | 0.3 | ||
| Output voltages | SW to PGND | –0.3 | VIN + 0.3 | V |
| SW to PGND less than 10-ns transients | –3.5 | 65 | ||
| CBOOT to SW | –0.3 | 5.5 | ||
| VCC to AGND | –0.3 | 3.6 | ||
| Storage temperature, Tstg | –65 | 150 | °C | |