JAJSAF4E September 2005 – November 2016 LM5005
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCC | I | Output of the bias regulator. VCC tracks VIN up to 9 V. Beyond 9 V, VCC is regulated to 7 V. A 0.1-µF to 1-µF ceramic decoupling capacitor is required. An external voltage (7.5 V to 14 V) can be applied to this pin to reduce internal power dissipation. |
2 | SD | I | Shutdown or UVLO input. If the SD pin voltage is below 0.7 V, the regulator is in a low power state. If the SD pin voltage is between 0.7 V and 1.225 V, the regulator is in standby mode. If the SD pin voltage is above 1.225 V, the regulator is operational. Use an external voltage divider to set a line undervoltage shutdown threshold. If the SD pin is left open circuit, a 5-µA pullup current source configures the regulator as fully operational. |
3, 4 | VIN | P | Input supply voltage, nominal operating range: 7 V to 75 V. |
5 | SYNC | I/O | Oscillator synchronization input or output. The internal oscillator can be synchronized to an external clock with an external pulldown device. Multiple LM5005 regulators can be synchronized together by connection of their SYNC pins. |
6 | COMP | O | Output of the internal error amplifier, the loop compensation network must be connected between this pin and the FB pin. |
7 | FB | I | Feedback signal from the regulated output. This pin is connected to the inverting input of the internal error amplifier. The regulation threshold is 1.225 V. |
8 | RT | I | Internal oscillator frequency set input. The internal oscillator is set with a single resistor connected between RT and AGND pins. The recommended switching frequency range is 50 kHz to 500 kHz. |
9 | RAMP | I | Ramp control signal. An external capacitor connected between RAMP and AGND pins sets the ramp slope used for emulated peak current-mode control. Recommended capacitance range is 50 pF to 2 nF. |
10 | AGND | G | Analog ground. Internal reference for the regulator control functions. |
11 | SS | I | Soft-start. An external capacitor and an internal 10-µA current source set the ramp rate for the rise of the error amplifier's reference. The SS pin is held low during standby, VCC UVLO and thermal shutdown. |
12 | OUT | I | Output voltage connection. Connect directly to the regulated output voltage. |
13, 14 | PGND | G | Power ground. Low-side reference for the integrated PRE switch and the IS current sense resistor. |
15, 16 | IS | P | Current sense. Current measurement connection for the freewheeling Schottky diode. An internal sense resistor and a sample-and-hold circuit sense the diode current near the conclusion of the off-time. This current measurement provides the DC level of the emulated current ramp. |
17, 18 | SW | P | Switching node. The source terminal of the internal buck switch. Connect the SW pin to the external Schottky diode and to the buck inductor. |
19 | PRE | P | Precharge assist for the bootstrap capacitor. Connect this open-drain output to the SW pins to aid charging the bootstrap capacitor during light-load conditions or in applications where the output may be precharged before the LM5005 is enabled. An internal precharge MOSFET is turned on for 250 ns each cycle just prior to the on-time interval of the buck switch. |
20 | BST | P | Boost input for bootstrap capacitor. Connect an external capacitor between the BST and SW pins. A 22-nF ceramic capacitor is recommended. The capacitor is charged from VCC through an internal bootstrap diode during the off-time of the buck switch when the SW-node voltage is low. |
— | EP | P | Exposed pad. Exposed metal pad on the underside of the device. Connect this pad to the PCB ground plane to assist with heat spreading. |