JAJSI29 October 2019 LM5163
PRODUCTION DATA.
Figure 12 shows the schematic for a 12-V 0.5-A COT converter.
NOTE
This and subsequent design examples are provided herein to showcase the LM5163 converter in several different applications. Depending on the source impedance of the input supply bus, an electrolytic capacitor may be required at the input to ensure stability, particularly at low input voltage and high output current operating conditions. See the Power Supply Recommendations section for more details.