JAJSI29 October 2019 LM5163
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to GND | –0.3 | 100 | V |
EN to GND | –0.3 | 100 | ||
FB to GND | –0.3 | 5.5 | ||
RON to GND | –0.3 | 5.5 | ||
Bootstrap capacitor | External BST to SW capacitance | 1.5 | 2.5 | nF |
Output voltage | BST to GND | –0.3 | 105.5 | V |
BST to SW | –0.3 | 5.5 | ||
SW to GND | –1.5 | 100 | ||
SW to GND (20-ns transient) | –3 | |||
PGOOD to GND | –0.3 | 14 | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |