JAJSI34G February 2019 – September 2022 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
The schematic in Figure 9-7 shows a typical application using all of the features of the LM636x5D-Q1. This example provides a 12-V output at 2.5 A from an input of 24 V. Components are calculated using the equations and procedures found in Section 9.2.2.